USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon Premium PAC
Schneider Eletric TSXP572623M Picture

TSXP572623M

Schneider Eletric TSXP572623M Picture
TSXP572623M

double-format PL7 processor - transparent ready - 1110 mA 5 V DC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Double-format PL7 processor
    software designation
    PL7 Junior/Pro
    Complementary
    concept
    Transparent Ready
    number of racks
    16 4/6/8 slots
    8 12 slots
    number of slots
    64
    96
    128
    discrete I/O processor capacity
    1024 I/O
    analogue I/O processor capacity
    80 I/O
    number of application specific channel
    24
    number of process control channel
    10 up to 30 simple loops
    integrated connection type
    Non isolated serial link 2 female mini DIN19.2 kbit/s)
    Ethernet TCP/IP RJ4510/100 Mbit/s)
    communication module processor capacity
    1 fieldbus module (none if CANopen used)
    4 AS-Interface bus modules
    1 CANopen
    memory description
    Internal RAM (with PCMCIA card) 48 Kwords data
    Internal RAM (without PCMCIA card) 48 Kwords program and data
    PCMCIA card 160 Kwords program
    PCMCIA card 2688 Kwords additional data storage
    maximum size of object areas
    30.5 %MWi internal words located internal data
    32 %KWi constant words located internal data
    8132 %Mi located internal bits
    application structure
    1 master task
    1 fast task
    64 event tasks
    execution time per instruction
    0.19 µs Boolean without PCMCIA card
    0.21 µs Boolean with PCMCIA card
    0.25 µs word or fixed-point arithmetic without PCMCIA card
    0.42 µs word or fixed-point arithmetic with PCMCIA card
    2.6 µs floating points with PCMCIA card
    2.6 µs floating points without PCMCIA card
    number of instructions per ms
    2.5 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
    3.57 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
    3.7 Kinst/ms 100 % Boolean with PCMCIA card
    4.76 Kinst/ms 100 % Boolean without PCMCIA card
    system overhead
    0.35 ms fast task
    1 ms master task
    marking
    CE
    local signalling
    Ethernet TCP/IP port ready (RUN) 1 LED green)
    Processor running (RUN) 1 LED green)
    Collision detection (COL) 1 LED red)
    Ethernet TCP/IP port fault (ERR) 1 LED red)
    I/O module or configuration fault (I/O) 1 LED red)
    Processor or system fault (ERR) 1 LED red)
    Activity on the terminal port (TER) 1 LED yellow)
    Ethernet link diagnostics (STS) 1 LED yellow)
    Reception activity (RX) 1 LED yellow)
    Transmission activity (TX) 1 LED yellow)
    current consumption
    1110 mA 5 V DC
    module format
    Double
    Environment
    standards
    CSA C22.2 No 142
    IEC 61131-2
    CSA C22.2 No 213 Class I Division 2 Group D
    73/23/EEC
    CSA C22.2 No 213 Class I Division 2 Group A
    CSA C22.2 No 213 Class I Division 2 Group B
    93/68/EEC
    92/31/EEC
    UL 508
    89/336/EEC
    CSA C22.2 No 213 Class I Division 2 Group C
    product certifications
    BV
    DNV
    RMRS
    ABS
    GL
    LR
    RINA
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 % without condensation for operation
    5…95 % without condensation for storage
    operating altitude
    0...6561.68 ft (0...2000 m)
    protective treatment
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    00785901666837
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French7
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    Size PDF
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    Size pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    Size pdf
    Size 1.9 MB
    Date 2/10/15
    Description
    Australian Communications and Media Authority (ACMA)
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    Size pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    Size pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    Size pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    Size zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
    RINA_ELE104415CS_PREMIUM_APR2015 (Version 1.0)
    Description
    RINA Italian Marine
    Size pdf
    Size 750.3 KB
    Date 4/15/15
    Description
    RINA Italian Marine
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /