USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type HWA
Schneider Eletric TVS2HWA80X Picture

TVS2HWA80X

Product Logo
Schneider Eletric TVS2HWA80X Picture
TVS2HWA80X
Product Logo

TVSS - HWA - 208Y/120V - 3PH - 4 Wire - 80kA

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    2,810.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    HWA
    Complementary
    Surge Current
    80 kA per phase
    Voltage Rating
    208Y/120 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    LED green normal operation
    Alarm
    Height
    238.76 mm (9.4 in)
    Width
    121.92 mm (4.8 in)
    Depth
    78.74 mm (3.1 in)
    Environment
    Enclosure Rating
    NEMA 4X
    Standards
    UL 1449:ed. 4 type II
    UL 1283
    NEC 285
    CSA C22.2 No 8
    UL 96A:ed. 12
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08466 - SURGE PROTECTION HWA
    Discount Schedule
    DE1B
    GTIN
    00785901293668
    Package weight(Lbs)
    2.27 kg (5 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 06: Surge Protective Devices (Version 1.0)
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Square D Residential Surge Protective Devices Catalog (Version 1.0)
    Description
    This catalog covers Surgelogic models SDSB1175, SDSB1175CB, SDSB1175R,SDSB1175RB whole house surge protective devices and accessories, HEPD HEPD80 Home Electronics Protective Devices, and Square D brand QO and Homeline plug-on surge protective devices. Information included: selection tables, specifications, dimension drawings and wiring diagrams.
    Size pdf
    Size 2.9 MB
    Date 8/23/12
    Description
    This catalog covers Surgelogic models SDSB1175, SDSB1175CB, SDSB1175R,SDSB1175RB whole house surge protective devices and accessories, HEPD HEPD80 Home Electronics Protective Devices, and Square D brand QO and Homeline plug-on surge protective devices. Information included: selection tables, specifications, dimension drawings and wiring diagrams.
    CAD
    Format
    Size
    Date
    Add to My Documents
    HWA TVSS, 208Y/120V, 3PH 4W, 80kA (Version 1.0)
    Files in document
    dwf
    28.7 KB
    dwg
    443.2 KB
    dxf
    2.5 MB
    pdf
    53.4 KB
    Size zip
    Size 3 MB
    Date 12/15/17
    Files in document
    dwf
    28.7 KB
    dwg
    443.2 KB
    dxf
    2.5 MB
    pdf
    53.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 90.8 KB
    Date 12/11/09
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Surgelogic™ HWA Surge Protective Device (SPD) (Version 01)
    Description
    This bulletin includes storage, electrical, grounding, installation, wiring, operation, and maintenance instructions for Surgelogic™ HWA SPDs.
    Size pdf
    Size 4.4 MB
    Date 7/1/16
    Description
    This bulletin includes storage, electrical, grounding, installation, wiring, operation, and maintenance instructions for Surgelogic™ HWA SPDs.
    HWA Flush Mount Kit (Version 01)
    Description
    This bulletin contains installation instructions for HWA Flush Mount Kits.
    Size pdf
    Size 483.6 KB
    Date 5/1/15
    Description
    This bulletin contains installation instructions for HWA Flush Mount Kits.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TVSS - HWA - 208Y/120V - 3PH - 4 Wire - 80kA
    Description
    TVSS - HWA - 208Y/120V - 3PH - 4 Wire - 80kA
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    TVSS - HWA - 208Y/120V - 3PH - 4 Wire - 80kA
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TVSS - HWA - 208Y/120V - 3PH - 4 Wire - 80kA
    Description
    TVSS - HWA - 208Y/120V - 3PH - 4 Wire - 80kA
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    TVSS - HWA - 208Y/120V - 3PH - 4 Wire - 80kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /