USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type HWA
Schneider Eletric TVS3HWA10X Picture

TVS3HWA10X

Product Logo
Schneider Eletric TVS3HWA10X Picture
TVS3HWA10X
Product Logo

Surge Protect - HWA - 100kA - 120/240VAC - 3P4W - T4X

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    3,611.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    HWA
    Complementary
    Surge Current
    100 kA per phase
    Voltage Rating
    120/240 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    Connection
    Wire phase and neutral AWG 10 copper
    Wire ground AWG 10 copper
    Wire dry contacts AWG 22 copper
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    Max Number of Poles
    2
    SCCR
    200 kA
    Local Signalling
    Status LED green per phase normal operation
    Status LED red per phase fault
    Alarm fault
    Mounting Location
    Bottom of enclosure
    Device Mounting
    Surface
    Flush fixing kit
    Height
    4.80 in (122 mm)
    Width
    8.62 in (219 mm)
    Depth
    3.11 in (79 mm)
    Environment
    Enclosure Rating
    NEMA 4X
    Enclosure Material
    black plastic
    Standards
    UL 1449:ed. 4
    UL 1283:ed. 5
    CSA C22.2 No 8:1986
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08466 - SURGE PROTECTION HWA
    Discount Schedule
    DE1B
    GTIN
    00785901946434
    Package weight(Lbs)
    1.77 kg (3.9 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 06: Surge Protective Devices (Version 1.0)
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Square D Residential Surge Protective Devices Catalog (Version 1.0)
    Description
    This catalog covers Surgelogic models SDSB1175, SDSB1175CB, SDSB1175R,SDSB1175RB whole house surge protective devices and accessories, HEPD HEPD80 Home Electronics Protective Devices, and Square D brand QO and Homeline plug-on surge protective devices. Information included: selection tables, specifications, dimension drawings and wiring diagrams.
    Size pdf
    Size 2.9 MB
    Date 8/23/12
    Description
    This catalog covers Surgelogic models SDSB1175, SDSB1175CB, SDSB1175R,SDSB1175RB whole house surge protective devices and accessories, HEPD HEPD80 Home Electronics Protective Devices, and Square D brand QO and Homeline plug-on surge protective devices. Information included: selection tables, specifications, dimension drawings and wiring diagrams.
    Square D Surgelogic EMA EBA Surge Protective Devices Catalog (Version 1.0)
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Size pdf
    Size 2.4 MB
    Date 5/18/09
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 52.3 KB
    Date 11/2/09
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Surgelogic™ HWA Surge Protective Device (SPD) (Version 01)
    Description
    This bulletin includes storage, electrical, grounding, installation, wiring, operation, and maintenance instructions for Surgelogic™ HWA SPDs.
    Size pdf
    Size 4.4 MB
    Date 7/1/16
    Description
    This bulletin includes storage, electrical, grounding, installation, wiring, operation, and maintenance instructions for Surgelogic™ HWA SPDs.
    HWA Flush Mount Kit (Version 01)
    Description
    This bulletin contains installation instructions for HWA Flush Mount Kits.
    Size pdf
    Size 483.6 KB
    Date 5/1/15
    Description
    This bulletin contains installation instructions for HWA Flush Mount Kits.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Surge Protect - HWA - 100kA - 120/240VAC - 3P4W - T4X
    Description
    Surge Protect - HWA - 100kA - 120/240VAC - 3P4W - T4X
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Surge Protect - HWA - 100kA - 120/240VAC - 3P4W - T4X
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Surge Protect - HWA - 100kA - 120/240VAC - 3P4W - T4X
    Description
    Surge Protect - HWA - 100kA - 120/240VAC - 3P4W - T4X
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Surge Protect - HWA - 100kA - 120/240VAC - 3P4W - T4X
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /