Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type EMA
Schneider Eletric TVS8EMA32A Picture
Discontinued

TVS8EMA32A

Schneider Eletric TVS8EMA32A Picture
Discontinued
TVS8EMA32A

EMA TVSS, 600Y/347V, 3 ph, 4 wire, 320kA

Show more characteristics
TVS8EMA32A  has not been replaced. Please contact your customer care center for more information.
  • 11,399.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    EMA
    range of product
    Surgelogic
    Complementary
    device mounting
    Surface
    Flush
    enclosure material
    painted steel
    local signalling
    Normal green per phase
    Fault red per phase
    mounting location
    Service entrance
    surge current
    320 kA per phase
    wiring configuration
    4-wire
    3-wire
    Environment
    NEMA degree of protection
    NEMA 3R/12
    Ordering and shipping details
    Category
    08464-SURGE PROTECTION EMA
    Discount Schedule
    DE1B
    GTIN
    00785901916796
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/23/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TVS8EMA32A : TVS8EMA32A_ROHS_DECLARATION
    Description
    TVS8EMA32A_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    TVS8EMA32A_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /