Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Advanced power and equipment surge protection
Schneider Eletric TVS8IMA12O Picture

TVS8IMA12O

Product Logo
Schneider Eletric TVS8IMA12O Picture
TVS8IMA12O
Product Logo

Surge Protect - IMA - 120kA - 600Y/347VAC - 3P4W - T2

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 4,751.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    IMA
    Complementary
    Surge Current
    120 kA per phase
    Voltage Rating
    600Y/347 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    Connection
    Lugs AWG 12...AWG 2 aluminium/copper 35.40 lbf.in (4 N.m)
    MCOV
    420 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Provided Equipment
    Alarm enable/disable switch
    Diagnostic display
    Backplane
    Cables
    Height
    6.13 in (155.7 mm)
    Width
    9.86 in (250.4 mm)
    Depth
    3.65 in (92.7 mm)
    Environment
    Enclosure Rating
    NEMA 2
    Standards
    UL 1449:ed. 4
    CSA C22.2 No 8:1986
    UL 96A:ed. 12
    UL 1283
    IEC 61643-1
    Ordering and shipping details
    Category
    08468 - SURGE PROTECTION OEM
    Discount Schedule
    DE1B
    GTIN
    00785901601432
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 530.7 KB
    Date 1/17/20
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/23/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TVS8IMA12O : Surge Protect - IMA - 120kA - 600Y/347VAC - 3P4W - T2
    Description
    Surge Protect - IMA - 120kA - 600Y/347VAC - 3P4W - T2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Surge Protect - IMA - 120kA - 600Y/347VAC - 3P4W - T2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TVS8IMA12O : Surge Protect - IMA - 120kA - 600Y/347VAC - 3P4W - T2
    Description
    Surge Protect - IMA - 120kA - 600Y/347VAC - 3P4W - T2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Surge Protect - IMA - 120kA - 600Y/347VAC - 3P4W - T2
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TVS8IMA12O : Surge Protect - IMA - 120kA - 600Y/347VAC - 3P4W - T2
    Description
    Surge Protect - IMA - 120kA - 600Y/347VAC - 3P4W - T2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Surge Protect - IMA - 120kA - 600Y/347VAC - 3P4W - T2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /