Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type HWA
Schneider Eletric TVS9HWA50X Picture

TVS9HWA50X

Product Logo
Schneider Eletric TVS9HWA50X Picture
TVS9HWA50X
Product Logo

Surge Protect - HWA - 50kA - 600VAC delta - 3P3W - T4X

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 3,052.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    HWA
    Complementary
    Surge Current
    50 kA per phase
    Voltage Rating
    600 V delta AC
    Number of Phases
    3 phase
    Wiring Configuration
    3-wire
    Connection
    Wire phase and neutral AWG 10 copper
    Wire ground AWG 10 copper
    Wire dry contacts AWG 22 copper
    MCOV
    840 V
    Nominal Discharge Current
    20 kA
    Max Number of Poles
    1
    SCCR
    200 kA
    Local Signalling
    Status LED green per phase normal operation
    Status LED red per phase fault
    Alarm fault
    Mounting Location
    Bottom of enclosure
    Device Mounting
    Surface
    Flush fixing kit
    Height
    4.80 in (122 mm)
    Width
    8.62 in (219 mm)
    Depth
    3.11 in (79 mm)
    cable length
    33.6 in (853.44 mm)
    Environment
    Enclosure Rating
    NEMA 4X
    Enclosure Material
    black plastic
    Standards
    UL 1449:ed. 4
    UL 1283:ed. 5
    CSA C22.2 No 8:1986
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08466 - SURGE PROTECTION HWA
    Discount Schedule
    DE1B
    GTIN
    00785901677901
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 530.7 KB
    Date 1/17/20
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/23/12
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/18/09
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 51.8 KB
    Date 11/2/09
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 7/1/16
    prp.document.label.format pdf
    Size 483.6 KB
    Date 5/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TVS9HWA50X : TVS9HWA50X_ROHS_CHINA_DECLARATION
    Description
    TVS9HWA50X_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    TVS9HWA50X_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TVS9HWA50X : TVS9HWA50X_ROHS_DECLARATION
    Description
    TVS9HWA50X_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    TVS9HWA50X_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TVS9HWA50X : Surge Protect - HWA - 50kA - 600VAC delta - 3P3W - T4X
    Description
    Surge Protect - HWA - 50kA - 600VAC delta - 3P3W - T4X
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Surge Protect - HWA - 50kA - 600VAC delta - 3P3W - T4X
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /