Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NetShelter Wall (Mounted) Transfer Switches
Schneider Eletric UTSHW Picture

UTSHW

Schneider Eletric UTSHW Picture
UTSHW

APC Universal Transfer Switch Hardwire Kit

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Universal Transfer Switch Hardwire Kit
    Includes
    Installation guide
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Nominal Output Voltage
    120V
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    47 - 63 Hz
    Physical
    Net Weight
    0.66 lbs (0.3 kg)
    Maximum Height
    2.0 inches (51.0 mm)
    Maximum Width
    5.25 inches (133.0 mm)
    Maximum Depth
    4.5 inches (114.0 mm)
    Shipping Weight
    0.81 lbs (0.37 kg)
    Shipping Height
    2.5 inches (64.0 mm)
    Shipping Width
    5.75 inches (146.0 mm)
    Shipping Depth
    5.0 inches (127.0 mm)
    Environmental
    Operating Environment
    23 - 113 °F (-5 - 45 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    23 - 113 °F (-5 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-10000 feet (0-3000 meters)
    Conformance
    Standard warranty
    2 years repair or replace
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /