Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NQ Panelboards
Schneider Eletric VCEL021516H1 Picture

VCEL021516H1

Product Logo
Schneider Eletric VCEL021516H1 Picture
VCEL021516H1
Product Logo

NF Panelboard Acc. Lug 500/750kcmil, Aluminum/Copper

Show more characteristics
  • 39.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Lug
    Complementary
    Wire Gauge
    500...750 kcmil aluminium
    Ordering and shipping details
    Category
    00038-NQOD PANELS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901554943
    Package weight(Lbs)
    1.60 oz (45.359 g)
    Returnability
    No
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NQ Circuit Breaker Panelboards Catalog (Version R1019)
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Lighting Panelboard Catalog Number Comparison (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    prp.document.label.format pdf
    Size 135.7 KB
    Date 3/6/08
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VCEL021516H1 : NF Panelboard Acc. Lug 500/750kcmil, Aluminum/Copper
    Description
    NF Panelboard Acc. Lug 500/750kcmil, Aluminum/Copper
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    NF Panelboard Acc. Lug 500/750kcmil, Aluminum/Copper
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.