Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NQ Panelboards
Schneider Eletric VCELC07512H1 Picture

VCELC07512H1

Product Logo
Schneider Eletric VCELC07512H1 Picture
VCELC07512H1
Product Logo

NF Panelboard Acc. Crimp Lug 400A, 1/0...750 kcmil, Copper

Show more characteristics
  • 286.16 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Lug
    Complementary
    Device Application
    panelboard
    material
    Copper
    Current Rating
    400 A
    Wire Gauge
    400...750 kcmil copper
    Net Weight
    4.21 lb(US) (1.91 kg)
    Maximum Width
    1.30 in (33.02 mm)
    height
    3.65 in (92.71 mm)
    Maximum Depth
    1.36 in (34.54 mm)
    Environment
    product certifications
    CULus
    Ordering and shipping details
    Category
    00038-NQOD PANELS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901006565
    Package weight(Lbs)
    8.00 oz (226.796 g)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NQ Circuit Breaker Panelboards Catalog (Version R1019)
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Lighting Panelboard Catalog Number Comparison (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    prp.document.label.format pdf
    Size 135.7 KB
    Date 3/6/08
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation Instructions (Version Rev. 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    prp.document.label.format pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VCELC07512H1 : NF Panelboard Acc. Crimp Lug 400A, 1/0...750 kcmil, Copper
    Description
    NF Panelboard Acc. Crimp Lug 400A, 1/0...750 kcmil, Copper
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/21/20
    Description
    NF Panelboard Acc. Crimp Lug 400A, 1/0...750 kcmil, Copper
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.