Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys VLS
Schneider Eletric VLS3P032R1 Picture

VLS3P032R1

Schneider Eletric VLS3P032R1 Picture
VLS3P032R1

TeSys VLS - Body switch disconnector - 3 poles - 32 A - on DIN rail

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 40.99 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys VARIO LS
    device short name
    VLS3P
    product or component type
    Switch body
    performance level
    High performance
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    AC
    network frequency
    50/60 Hz
    control type
    Rotary handle
    rotary handle mounting style
    Direct
    handle colour
    Black
    handle front plate colour
    Grey
    suitability for isolation
    Yes
    Complementary
    rotary handle padlocking
    1 padlock 0.16 in (4 mm)
    marking
    0 - 1
    mounting support
    Back DIN rail
    fixing mode
    By clips back
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    32 A 131 °F (55 °C)
    [Ithe] conventional enclosed thermal current
    32 A
    [Ie] rated operational current
    25 A AC-23A Ue: 500 V
    25 A AC-23A Ue: 690 V
    32 A AC-21A Ue: 400 V
    32 A AC-21A Ue: 500 V
    32 A AC-21A Ue: 690 V
    32 A AC-22A Ue: 400 V
    32 A AC-22A Ue: 500 V
    32 A AC-22A Ue: 690 V
    32 A AC-23A Ue: 400 V
    32 A Ue: 600 V UL 508
    rated operational power in W
    18.5 kW 500 V AC-23A)
    22 kW 690 V AC-23A)
    15 kW 400 V AC-23A)
    intermittent duty class
    Class 120 - 60 %
    Making capacity ( I Rms)
    48 A 690 V AC-21A
    96 A 690 V AC-22A
    320 A 690 V AC-23A
    [Icm] rated short-circuit making capacity
    1128 A 690 V
    [Icw] rated short-time withstand Rms current
    800 A 690 V 1 s
    rated conditional short-circuit current
    50 kA 400 V 32 A gG
    breaking capacity
    48 A 690 V AC-21A)
    96 A 690 V AC-22A)
    256 A 690 V AC-23A)
    device composition
    Handle
    Switch
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles AC-21A
    connections - terminals
    Power circuit screw clamp terminals 0.02 in² (10 mm²) solid
    Power circuit screw clamp terminals 0.02 in² (16 mm²) flexible - without cable end
    tightening torque
    Power circuit 15.93…17.70 lbf.in (1.8…2 N.m) screw clamp terminals
    height
    2.95 in (75 mm)
    width
    1.42 in (36 mm)
    depth
    3.07 in (78 mm)
    net weight
    0.30 lb(US) (0.135 kg)
    color
    Grey
    Environment
    standards
    IEC 60947-3
    UL 508
    CSA C22.2 No 14
    product certifications
    GL
    IP degree of protection
    IP20 IEC 60529
    mechanical robustness
    Vibrations 2...100 Hz Fc 0.7 g) IEC 60068-2-6
    Shocks 11 ms Ea 15 gn) IEC 60068-2-27
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    fire resistance
    1760 °F (960 °C) IEC 60695-2-11
    Ordering and shipping details
    Category
    21734 - TESYS VLS DISCONNECT SWITCHES
    Discount Schedule
    CP1
    GTIN
    00785901560449
    Returnability
    Yes
    Country of origin
    IT
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • Italian1
    • Spanish1
    CAD
    Format
    Size
    Date
    Add to My Documents
    VLS3P032R1 3D Model (Version 1.0)
    Files in document
    pdf
    141.5 KB
    stp
    555.3 KB
    Description
    TeSys VLS 3D CAD Model for VLS3P032R1 Body switch disconnector, 3P, 32A, on DIN rail. Available as 3D PDF and STP. Device short name VLS3P
    prp.document.label.format zip
    Size 696.8 KB
    Date 11/9/17
    Files in document
    pdf
    141.5 KB
    stp
    555.3 KB
    Description
    TeSys VLS 3D CAD Model for VLS3P032R1 Body switch disconnector, 3P, 32A, on DIN rail. Available as 3D PDF and STP. Device short name VLS3P
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 9/13/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VLS3P032R1 : TeSys VLS - Body switch disconnector - 3 poles - 32 A - on DIN rail
    Description
    TeSys VLS - Body switch disconnector - 3 poles - 32 A - on DIN rail
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    TeSys VLS - Body switch disconnector - 3 poles - 32 A - on DIN rail
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 330.9 KB
    Date 10/26/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VLS3P032R1 : TeSys VLS - Body switch disconnector - 3 poles - 32 A - on DIN rail
    Description
    TeSys VLS - Body switch disconnector - 3 poles - 32 A - on DIN rail
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    TeSys VLS - Body switch disconnector - 3 poles - 32 A - on DIN rail
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VLS3P032R1 : TeSys VLS - Body switch disconnector - 3 poles - 32 A - on DIN rail
    Description
    TeSys VLS - Body switch disconnector - 3 poles - 32 A - on DIN rail
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    TeSys VLS - Body switch disconnector - 3 poles - 32 A - on DIN rail
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /