Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys VLS
Schneider Eletric VLS3P063R1 Picture

VLS3P063R1

Schneider Eletric VLS3P063R1 Picture
VLS3P063R1

TeSys VLS - Body switch disconnector - 3 poles - 63 A - on DIN rail - size 1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 57.17 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys VARIO LS
    device short name
    VLS3P
    product or component type
    Switch body
    performance level
    High performance
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    AC
    network frequency
    50/60 Hz
    control type
    Rotary handle
    rotary handle mounting style
    Direct
    handle colour
    Black
    handle front plate colour
    Grey
    suitability for isolation
    Yes
    Complementary
    rotary handle padlocking
    1 padlock 0.16 in (4 mm)
    marking
    0 - 1
    mounting support
    Back DIN rail
    fixing mode
    By clips back
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    63 A 131 °F (55 °C)
    [Ithe] conventional enclosed thermal current
    45 A
    [Ie] rated operational current
    25 A AC-23A Ue: 500 V
    25 A AC-23A Ue: 690 V
    63 A AC-21A Ue: 400 V
    63 A AC-21A Ue: 500 V
    63 A AC-21A Ue: 690 V
    45 A AC-22A Ue: 400 V
    45 A AC-22A Ue: 500 V
    45 A AC-22A Ue: 690 V
    45 A AC-23A Ue: 400 V
    60 A Ue: 600 V UL 508
    rated operational power in W
    22 kW 690 V AC-23A)
    22 kW 400 V AC-23A)
    22 kW 500 V AC-23A)
    intermittent duty class
    Class 120 - 60 %
    Making capacity ( I Rms)
    120 A 690 V AC-22A
    400 A 690 V AC-23A
    94.5 A 690 V AC-21A
    [Icm] rated short-circuit making capacity
    1128 A 690 V
    [Icw] rated short-time withstand Rms current
    800 A 690 V 1 s
    rated conditional short-circuit current
    50 kA 400 V 63 A gG
    breaking capacity
    120 A 690 V AC-22A)
    320 A 690 V AC-23A)
    94.5 A 690 V AC-21A)
    device composition
    Switch
    Handle
    mechanical durability
    100000 cycles
    electrical durability
    15000 cycles AC-21
    connections - terminals
    Power circuit screw clamp terminals 0.02 in² (10 mm²) solid
    Power circuit screw clamp terminals 0.02 in² (16 mm²) flexible - without cable end
    tightening torque
    Power circuit 15.93…17.70 lbf.in (1.8…2 N.m) screw clamp terminals
    height
    2.95 in (75 mm)
    width
    1.42 in (36 mm)
    depth
    3.07 in (78 mm)
    net weight
    0.30 lb(US) (0.135 kg)
    color
    Grey
    Environment
    standards
    IEC 60947-3
    CSA C22.2 No 14
    UL 508
    product certifications
    GL
    IP degree of protection
    IP20 IEC 60529
    mechanical robustness
    Vibrations 2...100 Hz Fc 0.7 g) IEC 60068-2-6
    Shocks 11 ms Ea 15 gn) IEC 60068-2-27
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    fire resistance
    1760 °F (960 °C) IEC 60695-2-11
    Ordering and shipping details
    Category
    21734 - TESYS VLS DISCONNECT SWITCHES
    Discount Schedule
    CP1
    GTIN
    00785901560470
    Returnability
    Yes
    Country of origin
    IT
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • Italian1
    • Spanish1
    CAD
    Format
    Size
    Date
    Add to My Documents
    COMPLETE W/RED HANDLE 63A (Version 1.0)
    Files in document
    dwf
    9.9 KB
    dwg
    87.6 KB
    dxf
    301.1 KB
    pdf
    15.4 KB
    prp.document.label.format zip
    Size 414 KB
    Date 1/30/17
    Files in document
    dwf
    9.9 KB
    dwg
    87.6 KB
    dxf
    301.1 KB
    pdf
    15.4 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 9/13/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VLS3P063R1 : TeSys VLS - Body switch disconnector - 3 poles - 63 A - on DIN rail - size 1
    Description
    TeSys VLS - Body switch disconnector - 3 poles - 63 A - on DIN rail - size 1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    TeSys VLS - Body switch disconnector - 3 poles - 63 A - on DIN rail - size 1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 330.9 KB
    Date 10/26/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VLS3P063R1 : TeSys VLS - Body switch disconnector - 3 poles - 63 A - on DIN rail - size 1
    Description
    TeSys VLS - Body switch disconnector - 3 poles - 63 A - on DIN rail - size 1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    TeSys VLS - Body switch disconnector - 3 poles - 63 A - on DIN rail - size 1
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VLS3P063R1 : TeSys VLS - Body switch disconnector - 3 poles - 63 A - on DIN rail - size 1
    Description
    TeSys VLS - Body switch disconnector - 3 poles - 63 A - on DIN rail - size 1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    TeSys VLS - Body switch disconnector - 3 poles - 63 A - on DIN rail - size 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /