Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Mini- Vario and Vario
Schneider Eletric VVE4 Picture

VVE4

Green premium brand logo
Schneider Eletric VVE4 Picture
VVE4
Green premium brand logo

TeSys Vario - emergency stop switch disconnector - 80 A - back of enclosure

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 300.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys VARIO
    device short name
    VVE
    product or component type
    Emergency stop switch disconnector
    performance level
    High performance
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    AC
    DC
    control type
    Rotary handle
    rotary handle mounting style
    Direct
    handle colour
    Red
    handle front plate colour
    Yellow
    suitability for isolation
    Yes
    Complementary
    rotary handle padlocking
    1 padlock 0.16…0.24 in (4…6 mm)
    marking
    0 - 1
    mounting support
    Switch symmetrical rail
    Switch plate
    fixing mode
    By clips switch
    By screws switch
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    80 A
    [Ithe] conventional enclosed thermal current
    63 A
    [Ie] rated operational current
    57 A AC-23 Ue: 400 V
    rated operational power in W
    18.5 kW 690 V AC-3)
    15 kW 230...240 V AC-3)
    22 kW 400...415 V AC-3)
    30 kW 500 V AC-3)
    30 kW 690 V AC-23A)
    37 kW 500 V AC-23A)
    18.5 kW 230...240 V AC-23A)
    30 kW 400...415 V AC-23A)
    intermittent duty class
    30
    Making capacity ( I Rms)
    800 A 400 V AC-21A
    800 A 400 V AC-22A
    800 A 400 V AC-23A
    [Icm] rated short-circuit making capacity
    2.1 kA 400 V at Ipeak
    [Icw] rated short-time withstand Rms current
    960 A 400 V 1 s
    rated conditional short-circuit current
    10 kA 400 V 80 A aM
    10 kA 400 V 80 A gG
    breaking capacity
    640 A 400 V AC-21A)
    640 A 400 V AC-22A)
    640 A 400 V AC-23A)
    device composition
    Switch
    Handle
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles AC-21
    30000 cycles DC-1...5
    connections - terminals
    Power circuit screw clamp terminals 0.04 in² (25 mm²) solid
    Power circuit screw clamp terminals 0.02 in² (16 mm²) flexible - with cable end
    tightening torque
    Power circuit 35.40 lbf.in (4 N.m) screw clamp terminals
    handle front plate dimension
    45 x 45 mm
    height
    3.27 in (83 mm)
    width
    2.36 in (60 mm)
    depth
    4.33 in (110 mm)
    net weight
    1.17 lb(US) (0.53 kg)
    Environment
    standards
    IEC 60947-3
    product certifications
    GL
    UL
    CSA
    protective treatment
    TC
    IP degree of protection
    IP65
    IP65 IEC 60529
    mechanical robustness
    Vibrations 10...150 Hz 1 gn) IEC 60068-2-6
    Shocks 11 ms 30 Gn) IEC 60068-2-27
    ambient air temperature for operation
    -4…122 °F (-20…50 °C)
    fire resistance
    1760 °F (960 °C) IEC 60695-2-1
    Ordering and shipping details
    Category
    21730 - V VARIO SWITCH
    Discount Schedule
    CP1
    GTIN
    00785901291992
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English14
    • French7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - chapter B3 Switch-disconnectors Vario mini-Vario (Version 6.0)
    Description
    Rotary switch-disconnectors Vario , mini-Vario and accessories
    prp.document.label.format pdf
    Size 3.1 MB
    Date 5/15/19
    Description
    Rotary switch-disconnectors Vario , mini-Vario and accessories
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    prp.document.label.format pdf
    Size 6.7 MB
    Date 5/12/19
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    prp.document.label.format pdf
    Size 10.7 MB
    Date 4/8/16
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - chapitre B3 - Interrupteurs-sectionneurs Vario mini-Vario (Version 4.0)
    Description
    Présentation des interrupteurs-sectionneurs rotatifs 12 à 175 A
    prp.document.label.format pdf
    Size 4.4 MB
    Date 6/11/19
    Description
    Présentation des interrupteurs-sectionneurs rotatifs 12 à 175 A
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for VVE4: TeSys Vario - emergency stop switch disconnector - 80 A - back of enclosure (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for VVE4: TeSys Vario - emergency stop switch disconnector - 80 A - back of enclosure (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 525.8 KB
    Date 2/15/18
    Files in document
    stp
    308.4 KB
    pdf
    217.4 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 6/1/15
    prp.document.label.format pdf
    Size 2.2 MB
    Date 4/10/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VVE4 : VVE4_ROHS_CHINA_DECLARATION
    Description
    VVE4_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    VVE4_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 277.1 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VVE4 : VVE4_ROHS_DECLARATION
    Description
    VVE4_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    VVE4_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 215.5 KB
    Date 8/22/16
    prp.document.label.format pdf
    Size 416.1 KB
    Date 6/21/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VVE4 : VVE4_REACH_DECLARATION
    Description
    VVE4_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    VVE4_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /