Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Lexium PAS
Schneider Eletric VW33MASP1 Picture

VW33MASP1

Schneider Eletric VW33MASP1 Picture
VW33MASP1

detection plate for sensor PAS - 1 kit

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 119.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Lexium linear motion
    Product or component type
    Detection plate
    Product specific application
    Physical marker
    Accessory / separate part category
    Maintenance accessories
    Complementary
    Product destination
    For sensor
    Mounting location
    On the axis carriage
    Product compatibility
    PAS 41 linear axis 40 x 40 mm
    PAS 42 linear axis 60 x 60 mm
    PAS 43 linear axis 80 x 80 mm
    PAS 44 linear axis 110 x 110 mm
    Range compatibility
    Lexium PAS
    Ordering and shipping details
    Category
    18233 - LINEAR MOTION ACCESSORIES
    Discount Schedule
    PC57
    GTIN
    03606485219868
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 1/26/18
    prp.document.label.format pdf
    Size 2 MB
    Date 1/26/18
    prp.document.label.format pdf
    Size 2.1 MB
    Date 3/16/18
    prp.document.label.format pdf
    Size 2.5 MB
    Date 3/16/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    PAS4xS Ball screw axis Product manual (Version 2.05)
    Description
    PAS4xS Ball screw axis Product manual - Linear Motion
    prp.document.label.format pdf
    Size 1.8 MB
    Date 3/18/15
    Description
    PAS4xS Ball screw axis Product manual - Linear Motion
    PAS4xB Toothed belt axis Product manual (Version 2.05)
    Description
    PAS4xB Toothed belt axis Product manual - Linear Motion
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/18/15
    Description
    PAS4xB Toothed belt axis Product manual - Linear Motion
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for VW33MASP1: detection plate for sensor PAS - 1 kit (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for VW33MASP1: detection plate for sensor PAS - 1 kit (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW33MASP1 : VW33MASP1_ROHS_CHINA_DECLARATION
    Description
    VW33MASP1_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    VW33MASP1_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW33MASP1 : VW33MASP1_ROHS_DECLARATION
    Description
    VW33MASP1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    VW33MASP1_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /