USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Altivar 18
Schneider Eletric VW3A18104 Picture
Discontinued

VW3A18104

Schneider Eletric VW3A18104 Picture
Discontinued
VW3A18104

Pc link card communication RS 232 C Kit for ATV 18

Show more characteristics
VW3A18104VW3A18104  has not been replaced. Please contact your customer care center for more information.
  • Price*
    220.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar
    accessory / separate part category
    Spare part
    accessory / separate part type
    Card
    accessory / separate part destination
    Variable speed drive
    range compatibility
    Altivar
    Ordering and shipping details
    Category
    22035-***OBSOLETE***ATV 16 ACCESS
    Discount Schedule
    CP4B
    GTIN
    00785901306139
    Package weight(Lbs)
    1.12 lb(US) (0.507 kg)
    Returnability
    No
    Country of origin
    JP
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 67 KB
    Date 8/12/02
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /