USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Altivar IMC - Drives Controller
Schneider Eletric VW3A3521 Picture

VW3A3521

Schneider Eletric VW3A3521 Picture
VW3A3521

ATV IMC drive controller card type G generic

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    655.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar IMC
    product or component type
    Drive controller card
    module configuration
    Configured and programmed with SoMachine software
    product specific application
    -
    discrete I/O number
    16
    analogue I/O number
    4
    Complementary
    discrete input number
    6 input
    4 fast input
    discrete input type
    Configurable as single phase counter LI51, LI59
    Configurable for incremental encoder LI51, LI52
    Configurable for incremental encoder LI59, LI60
    discrete input logic
    Sink or source (positive/negative) input
    Positive logic (sink) fast input
    discrete input voltage
    24...30 V
    discrete input voltage type
    DC
    number of common point
    1 analogue output
    1 analogue input
    3 logic input
    voltage state 1 guaranteed
    >= 11 V logic input
    voltage state 0 guaranteed
    <= 5 V logic input
    input impedance
    500 Ohm analogue output
    4.4 kOhm logic input
    network frequency
    <= 100 kHz fast input (counter mode)
    <= 100 kHz fast input (encoder mode)
    discrete output number
    6 transistor output
    discrete output logic
    Positive logic (source)
    discrete output voltage
    24...30 V DC transistor output
    discrete output current
    2 A transistor output LO51...LO56)
    output compatibility
    Level 1 PLC transistor output
    absolute accuracy error
    +/- 1 % for a temperature variation 60 °C analogue input
    +/- 1 % for a temperature variation 60 °C analogue output
    short-circuit protection
    With output and fast output
    overvoltage protection
    With output and fast output
    overload protection
    With output and fast output
    analogue input number
    2
    analogue input type
    Configurable voltage or current
    analogue input range
    0...5 V
    0...20 mA
    analogue input resolution
    10 bits
    analogue output number
    2
    analogue output range
    0...20 mA
    analogue output resolution
    12 bits
    linearity error
    +/- 0.4 % of maximum value analogue input
    +/- 0.2 % of maximum value analogue output
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    19…30 V
    memory description
    Internal RAM 2000 kB
    Flash 2000 kB
    Internal data storage (FRAM) 64 ko
    Program memory 1 Mo
    integrated connection type
    MDI/MDX port RJ45 Ethernet 10BASE-T/100BASE-TX
    Programmation port mini B USB 480 Mbit/s
    CANopen male SUB-D 9 CANopen master
    CANopen feature profile
    DS 301 V4.02
    DR 303-1
    level or class
    Class M20 - 32 CANopen
    communication service
    320 TPDOs and RPDOs maxi
    10 PDOs per slave (transmission/emission)
    transmission rate
    1000 kbit/s 65.62 ft (20 m) CANopen
    500 kbit/s 328.08 ft (100 m) CANopen
    250 kbit/s 820.21 ft (250 m) CANopen
    125 kbit/s 1640.42 ft (500 m) CANopen
    50 kbit/s 3280.84 ft (1000 m) CANopen
    20 kbit/s 8202.10 ft (2500 m) CANopen
    local signalling
    ETH (Ethernet activity) 1 LED green/yellow)
    NS (Network Status) 1 LED green/red)
    MS (Module Status) 1 LED green/red)
    CAN (CANopen activity) 1 LED green/red)
    USER (programmable) 1 LED green/red)
    electrical connection
    1 connector with removable screw terminal block - 3 contacts - <= 1 x 1.5 mm² - AWG 16 for connecting the 24 V DC power supply
    3 connectors with screw terminal block - <= 1 x 1.5 mm² - AWG 16 for inputs/outputs
    1 connector - mini B USB for programming with SoMachine software
    1 male connector - SUB-D 9 for connection to the CANopen bus
    1 connector - RJ45 for programming with SoMachine software/Ethernet Modbus TCP network
    tightening torque
    2.21 lbf.in (0.25 N.m)
    associated complete product
    ATV71
    ATV61
    TCSXCNAMUM3P
    net weight
    0.41 lb(US) (0.185 kg)
    Ordering and shipping details
    Category
    22135 - ATV61-71 ACCESSORIES
    Discount Schedule
    CP4C
    GTIN
    00785901551911
    Package weight(Lbs)
    0.07 kg (0.15 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 26: AC Drives and Soft Starters (Version 1.0)
    Description
    Digest 178 Catalog Section 26: Selection information for open AC drives, AC soft starters, enclosed soft starters and general information for AC drives support, training, and documentation. Replaces Digest 177 section 26; 0100CT1501_SEC-26
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Digest 178 Catalog Section 26: Selection information for open AC drives, AC soft starters, enclosed soft starters and general information for AC drives support, training, and documentation. Replaces Digest 177 section 26; 0100CT1501_SEC-26
    Size pdf
    Size 1.8 MB
    Date 2/3/17
    Size pdf
    Size 1.6 MB
    Date 2/3/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATV IMC drive controller card type G generic
    Description
    ATV IMC drive controller card type G generic
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    ATV IMC drive controller card type G generic
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV IMC drive controller card type G generic
    Description
    ATV IMC drive controller card type G generic
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    ATV IMC drive controller card type G generic
  • View more View less

    Software and Firmware

    Language
    • English2
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    Firmware version ATV IMC (Version 4.0.1.15)
    Description
    This version is a maintenance version, the goal of this version is : - To solve Faults referenced under: o PEP 0276937R : WebServer compatibility Java version : 1.8.0_25 o PEP 281214R : HSC Fault – Bad Modulo management - To be compatible with the last Hardware version of the ATV-IMC card ( date code week 44) o PEP 288260R
    Size zip
    Size 1.1 MB
    Date 11/10/15
    Description
    This version is a maintenance version, the goal of this version is : - To solve Faults referenced under: o PEP 0276937R : WebServer compatibility Java version : 1.8.0_25 o PEP 281214R : HSC Fault – Bad Modulo management - To be compatible with the last Hardware version of the ATV-IMC card ( date code week 44) o PEP 288260R
    Firmware version ATV-IMC (Version 1.1.2.15)
    Description
    This version is a maintenance version, the goal of this version is : - To solve Faults referenced under: o PEP 0276937R : WebServer compatibility Java version : 1.8.0_25 o PEP 281214R : HSC Fault – Bad Modulo management - To be compatible with the last Hardware version of the ATV-IMC card ( date code week 44) o PEP 288260R
    Size zip
    Size 1 MB
    Date 11/10/15
    Description
    This version is a maintenance version, the goal of this version is : - To solve Faults referenced under: o PEP 0276937R : WebServer compatibility Java version : 1.8.0_25 o PEP 281214R : HSC Fault – Bad Modulo management - To be compatible with the last Hardware version of the ATV-IMC card ( date code week 44) o PEP 288260R
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /