USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Altivar Process 930 Variable Frequency Drives VFD
Schneider Eletric VW3A7740 Picture

VW3A7740

Schneider Eletric VW3A7740 Picture
VW3A7740

braking resistor - 100 ohms - 0.26 kW - IP20

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    139.14 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Braking resistor
    Complementary
    range compatibility
    Altivar Process ATV900
    Altivar Machine ATV340
    product compatibility
    Variable speed drive ATV930 wall mount 2.2 kW 380...480 V medium cycle
    Variable speed drive ATV930 wall mount 3 kW 380...480 V medium cycle
    Variable speed drive ATV930 wall mount 4 kW 380...480 V medium cycle
    Variable speed drive ATV950 wall mount 2.2 kW 380...480 V medium cycle
    Variable speed drive ATV950 wall mount 3 kW 380...480 V medium cycle
    Variable speed drive ATV950 wall mount 4 kW 380...480 V medium cycle
    Variable speed drive ATV930 wall mount 0.75 kW 200...240 V severe cycle
    Variable speed drive ATV340 1.5 kW 380...480 V medium cycle
    Variable speed drive ATV340 2.2 kW 380...480 V medium cycle
    Variable speed drive ATV340 3 kW 380...480 V medium cycle
    Variable speed drive ATV930 4 kW 500...690 V medium cycle
    Variable speed drive ATV930 5.5 kW 500...690 V medium cycle
    Variable speed drive ATV930 5 hp 600 V medium cycle
    Variable speed drive ATV930 7.5 hp 600 V medium cycle
    braking cycle
    Severe cycle heavy duty) <54 s 100 % 120 s
    Medium cycle normal duty) <4 s 135 % 40 s
    Medium cycle heavy duty) <4 s 165 % 40 s
    Severe cycle heavy duty) <6 s 165 % 120 s
    average power available
    0.26 kW 122 °F (50 °C)
    ohmic value
    100 Ohm
    electrical connection
    terminal <= 10 mm² / AWG 8 drive
    protection type
    Thermal protection via drive
    width
    4.13 in (105 mm)
    height
    18.31 in (465 mm)
    depth
    3.94 in (100 mm)
    net weight
    5.51 lb(US) (2.5 kg)
    Environment
    ambient air temperature for operation
    32…122 °F (0…50 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    IP degree of protection
    IP20
    Ordering and shipping details
    Category
    22209 - ATV650
    Discount Schedule
    CP4E
    GTIN
    03606480802331
    Package weight(Lbs)
    2.90 kg (6.4 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.2 MB
    Date 9/17/19
    Variable speed drives Altivar Process ATV900 U.S. VERSION (Version 1.0)
    Description
    Selection, accessories, options, and dimensions for: Altivar Process ATV900, Altivar High Performance Drive Systems ATV960, Altivar Regenerative Drive Systems ATV980, and Altivar Outdoor ATV930.
    Size pdf
    Size 10.8 MB
    Date 6/30/17
    Description
    Selection, accessories, options, and dimensions for: Altivar Process ATV900, Altivar High Performance Drive Systems ATV960, Altivar Regenerative Drive Systems ATV980, and Altivar Outdoor ATV930.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for VW3A7740: braking resistor - 100 ohms - 0.26 kW - IP20 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for VW3A7740: braking resistor - 100 ohms - 0.26 kW - IP20 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 273.6 KB
    Date 11/15/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3A7740 : VW3A7740_ROHS_CHINA_DECLARATION
    Description
    VW3A7740_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    VW3A7740_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3A7740 : VW3A7740_ROHS_DECLARATION
    Description
    VW3A7740_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    VW3A7740_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Right Side and Front View


    Dimensions in mm

    A

    B

    C

    A1

    C1

    105

    100

    465

    72

    436

    4.5

    Dimensions in in.

    A

    B

    C

    A1

    C1

    4.13

    3.94

    18.31

    2.83

    17.16

    0.18


  • Mounting and Clearance

    Mounting and Clearance


    (1)
    Braking resistor



  • Connections and Schema

    Recommended Schema
    1 Braking Resistor


    A1 :
    Drive or external braking unit
    A2 :
    Braking resistor
    PA, PB :
    Bus DC
    T1, T2 :
    Temperature control switch

    2 Braking Resistors


    A1 :
    Drive or external braking unit
    A2 :
    Braking resistor
    PA, PB :
    Bus DC
    T1, T2 :
    Temperature control switch


Compare products: /