USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Altivar Process 930 Variable Frequency Drives VFD
Schneider Eletric VW3A7748 Picture

VW3A7748

Schneider Eletric VW3A7748 Picture
VW3A7748

braking resistor - 1.4 ohms - 5.1 kW - IP23

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    961.85 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Braking resistor
    Complementary
    range compatibility
    Altivar Process ATV900
    product compatibility
    Variable speed drive ATV930 wall mount 55 kW 200...240 V medium cycle
    Variable speed drive ATV930 wall mount 75 kW 200...240 V medium cycle
    Variable speed drive ATV930 wall mount 220 kW 380...480 V light cycle
    Variable speed drive ATV930 wall mount 250 kW 380...480 V light cycle
    braking cycle
    Medium cycle normal duty) <4 s 135 % 40 s
    Medium cycle heavy duty) <4 s 165 % 40 s
    average power available
    5.1 kW 122 °F (50 °C)
    ohmic value
    1.4 Ohm
    electrical connection
    terminal <= 2.5 mm² / AWG 12 temperature control switch
    M12 bar wire drive
    protection type
    Thermal protection via drive or temperature control switch 120 °C
    [Ue] rated operational voltage
    24 V DC
    250 V AC
    width
    21.26 in (540 mm)
    height
    19.09 in (485 mm)
    depth
    25.59 in (650 mm)
    net weight
    63.93 lb(US) (29 kg)
    Environment
    ambient air temperature for operation
    32…122 °F (0…50 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    IP degree of protection
    IP23
    Ordering and shipping details
    Category
    22209 - ATV650
    Discount Schedule
    CP4E
    GTIN
    03606480802416
    Package weight(Lbs)
    40.01 kg (88.2 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for VW3A7748: braking resistor - 1.4 ohms - 5.1 kW - IP23 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for VW3A7748: braking resistor - 1.4 ohms - 5.1 kW - IP23 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 273.6 KB
    Date 11/15/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    braking resistor - 1.4 ohms - 5.1 kW - IP23
    Description
    braking resistor - 1.4 ohms - 5.1 kW - IP23
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    braking resistor - 1.4 ohms - 5.1 kW - IP23
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    braking resistor - 1.4 ohms - 5.1 kW - IP23
    Description
    braking resistor - 1.4 ohms - 5.1 kW - IP23
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    braking resistor - 1.4 ohms - 5.1 kW - IP23
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Right Side and Front View


    Dimensions in mm

    A

    B

    C

    A1

    C1

    A2

    C2

    530

    485

    485

    510

    380

    650

    540

    9 x 12

    Dimensions in in.

    A

    B

    C

    A1

    C1

    A2

    C2

    20.87

    19.09

    19.09

    20.08

    14.96

    25.59

    21.26

    0.35 x 0.47


  • Mounting and Clearance

    Clearances



  • Connections and Schema

    Recommended Schema
    1 Braking Resistor


    A1 :
    Drive or external braking unit
    A2 :
    Braking resistor
    PA, PB :
    Bus DC
    T1, T2 :
    Temperature control switch

    2 Braking Resistors


    A1 :
    Drive or external braking unit
    A2 :
    Braking resistor
    PA, PB :
    Bus DC
    T1, T2 :
    Temperature control switch


Compare products: /