USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 62 ILM
Schneider Eletric VW3E1141R100 Picture

VW3E1141R100

Green premium brand logo
Schneider Eletric VW3E1141R100 Picture
VW3E1141R100
Green premium brand logo

Hybrid Cable Lexium 62 connection module-Lexium 62 distribution box, 10 m

Show more characteristics
  • Price*
    354.25 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Cable
    Complementary
    range compatibility
    Lexium 62
    product compatibility
    LXM 62 connection module
    LXM 62 distribution box
    type of cable
    Shielded motor cable
    connector type
    RJ45
    D1 elbowed
    accessory / separate part destination
    Connector for safe torque off safety function signals
    24 V DC bus
    cable length
    32.81 ft (10 m)
    Ordering and shipping details
    Category
    18353-PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    03606485286754
    Package weight(Lbs)
    7.77 lb(US) (3.525 kg)
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 87.5 KB
    Date 11/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Hybrid Cable Lexium 62 connection module-Lexium 62 distribution box, 10 m
    Description
    Hybrid Cable Lexium 62 connection module-Lexium 62 distribution box, 10 m
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Hybrid Cable Lexium 62 connection module-Lexium 62 distribution box, 10 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 358.8 KB
    Date 10/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Hybrid Cable Lexium 62 connection module-Lexium 62 distribution box, 10 m
    Description
    Hybrid Cable Lexium 62 connection module-Lexium 62 distribution box, 10 m
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Hybrid Cable Lexium 62 connection module-Lexium 62 distribution box, 10 m
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Hybrid Cable Lexium 62 connection module-Lexium 62 distribution box, 10 m
    Description
    Hybrid Cable Lexium 62 connection module-Lexium 62 distribution box, 10 m
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Hybrid Cable Lexium 62 connection module-Lexium 62 distribution box, 10 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /