USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 62 ILM
Schneider Eletric VW3E1147R190 Picture

VW3E1147R190

Schneider Eletric VW3E1147R190 Picture
VW3E1147R190

Hybrid Cable Lexium 62 connection module and Lexium 62 distribution box, 19 m

Show more characteristics
  • Price*
    535.22 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Cable
    Complementary
    range compatibility
    Lexium 62
    product compatibility
    LXM 62 connection module
    LXM 62 distribution box
    type of cable
    Shielded motor cable
    connector type
    RJ45
    D20 straight
    accessory / separate part destination
    Connector for safe torque off safety function signals
    24 V DC bus
    cable length
    62.34 ft (19 m)
    Ordering and shipping details
    Category
    18353-PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    03606485400884
    Package weight(Lbs)
    14.91 lb(US) (6.761 kg)
    Returnability
    No
    Country of origin
    DE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /