USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 52 & Motors
Schneider Eletric VW3E1153R050 Picture

VW3E1153R050

Green premium brand logo
Schneider Eletric VW3E1153R050 Picture
VW3E1153R050
Green premium brand logo

Power cable Lexium SH3/MH3 motor-Lexium 52/Lexium 62 servo drive, 4 mm², 5 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Cable
    Complementary
    range compatibility
    Lexium 62
    Lexium 52
    product compatibility
    LXM 62 servo drive
    LXM 52 servo drive
    SH32052P...
    SH32053P...
    MH31902P...
    MH31903P...
    connector type
    M40
    accessory / separate part destination
    Temperature sensor
    Power supply
    Holding brake
    cable cross section
    0.01 in² (4 mm²)
    cable length
    16.40 ft (5 m)
    net weight
    5.54 lb(US) (2.513 kg)
    Ordering and shipping details
    GTIN
    03606485288338
    Package weight(Lbs)
    5.54 lb(US) (2.513 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E1153R050_ROHS_CHINA_DECLARATION
    Description
    VW3E1153R050_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E1153R050_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 421.3 KB
    Date 1/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E1153R050_ROHS_DECLARATION
    Description
    VW3E1153R050_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E1153R050_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 1/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E1153R050_REACH_DECLARATION
    Description
    VW3E1153R050_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E1153R050_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /