USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 52 & Motors
Schneider Eletric VW3E1154R250 Picture

VW3E1154R250

Green premium brand logo
Schneider Eletric VW3E1154R250 Picture
VW3E1154R250
Green premium brand logo

Power cable Lexium SH3/MH3 motor-Lexium 52/Lexium 62 servo drive, 10 mm², 25 m

Show more characteristics
  • Price*
    2,005.19 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Cable
    Complementary
    range compatibility
    Lexium 52
    Lexium 62
    product compatibility
    LXM 62 servo drive
    LXM 52 servo drive
    SH32052P...
    SH32053P...
    MH31902P...
    MH31903P...
    connector type
    M40
    accessory / separate part destination
    Power supply
    Holding brake
    Temperature sensor
    cable cross section
    0.02 in² (10 mm²)
    cable length
    82.02 ft (25 m)
    net weight
    49.45 lb(US) (22.432 kg)
    Ordering and shipping details
    Category
    18350-PACDRIVEM
    Discount Schedule
    PC52
    GTIN
    03606485378510
    Package weight(Lbs)
    49.45 lb(US) (22.432 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Power cable Lexium SH3/MH3 motor-Lexium 52/Lexium 62 servo drive, 10 mm², 25 m
    Description
    Power cable Lexium SH3/MH3 motor-Lexium 52/Lexium 62 servo drive, 10 mm², 25 m
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Power cable Lexium SH3/MH3 motor-Lexium 52/Lexium 62 servo drive, 10 mm², 25 m
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 421.3 KB
    Date 1/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Power cable Lexium SH3/MH3 motor-Lexium 52/Lexium 62 servo drive, 10 mm², 25 m
    Description
    Power cable Lexium SH3/MH3 motor-Lexium 52/Lexium 62 servo drive, 10 mm², 25 m
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Power cable Lexium SH3/MH3 motor-Lexium 52/Lexium 62 servo drive, 10 mm², 25 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 1/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Power cable Lexium SH3/MH3 motor-Lexium 52/Lexium 62 servo drive, 10 mm², 25 m
    Description
    Power cable Lexium SH3/MH3 motor-Lexium 52/Lexium 62 servo drive, 10 mm², 25 m
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Power cable Lexium SH3/MH3 motor-Lexium 52/Lexium 62 servo drive, 10 mm², 25 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /