USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 62 ILM
Schneider Eletric VW3E1155R030 Picture

VW3E1155R030

Schneider Eletric VW3E1155R030 Picture
VW3E1155R030

Power cable Lexium 62 connection module-Lexium 62 ILM integrated drive, 3 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    130.59 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Power cable
    Complementary
    range compatibility
    Lexium 62 ILM
    Lexium 62
    product compatibility
    LXM 62 connection module
    LXM 62 ILM integrated drive
    connector type
    M23
    accessory / separate part destination
    24 V DC bus
    Connector for safe torque off safety function signals
    cable length
    9.84 ft (3 m)
    net weight
    3.01 lb(US) (1.367 kg)
    Ordering and shipping details
    Category
    18351 - PACDRIVE3 INTEGRATED DRIVES
    Discount Schedule
    PC52
    GTIN
    03606485393438
    Package weight(Lbs)
    1.36 kg (3 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E1155R030_ROHS_DECLARATION
    Description
    VW3E1155R030_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    VW3E1155R030_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E1155R030_REACH_DECLARATION
    Description
    VW3E1155R030_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    VW3E1155R030_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E1155R030_ROHS_CHINA_DECLARATION
    Description
    VW3E1155R030_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    VW3E1155R030_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /