USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 62 ILM
Schneider Eletric VW3E1157R020 Picture

VW3E1157R020

Schneider Eletric VW3E1157R020 Picture
VW3E1157R020

Power cable between Lexium 62 ILM integrated drives, 2 m

Show more characteristics
  • Price*
    118.82 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Power cable
    Complementary
    range compatibility
    Lexium 62 ILM
    product compatibility
    LXM 62 ILM integrated drive
    connector type
    2 M23
    cable length
    6.56 ft (2 m)
    net weight
    1.24 lb(US) (0.562 kg)
    Ordering and shipping details
    Category
    18351-PACDRIVE3 INTEGRATED DRIVES
    Discount Schedule
    PC52
    GTIN
    03606485393490
    Package weight(Lbs)
    1.53 lb(US) (0.694 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 62 ILD, Hardware Guide (Version 03)
    Description
    This manual is to help you use the capabilities of the Lexium 62 ILD safely and properly. Lexium 62 ILD is part of the Lexium 62 drive system.
    Size pdf
    Size 3.8 MB
    Date 12/1/16
    Description
    This manual is to help you use the capabilities of the Lexium 62 ILD safely and properly. Lexium 62 ILD is part of the Lexium 62 drive system.
    Lexium 62 ILM, Hardware Guide (Version 05)
    Description
    This manual is supposed to help you use the capabilities of the ILM62 component safely and properly.
    Size pdf
    Size 10.6 MB
    Date 8/1/16
    Description
    This manual is supposed to help you use the capabilities of the ILM62 component safely and properly.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E1157R020_ROHS_CHINA_DECLARATION
    Description
    VW3E1157R020_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E1157R020_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E1157R020_ROHS_DECLARATION
    Description
    VW3E1157R020_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E1157R020_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E1157R020_REACH_DECLARATION
    Description
    VW3E1157R020_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E1157R020_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /