USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 62 ILM
Schneider Eletric VW3E1158R100 Picture

VW3E1158R100

Schneider Eletric VW3E1158R100 Picture
VW3E1158R100

Power cable Lexium 62 connection module-Lexium 62 distribution box, 10 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Power cable
    Complementary
    range compatibility
    Lexium 62
    product compatibility
    LXM 62 connection module
    LXM 62 distribution box
    connector type
    D1 elbowed
    accessory / separate part destination
    24 V DC bus
    Connector for safe torque off safety function signals
    cable length
    32.81 ft (10 m)
    net weight
    5.22 lb(US) (2.37 kg)
    Ordering and shipping details
    Package weight(Lbs)
    7.62 lb(US) (3.456 kg)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /