USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 52 & Motors
Schneider Eletric VW3E2094R400 Picture

VW3E2094R400

Green premium brand logo
Schneider Eletric VW3E2094R400 Picture
VW3E2094R400
Green premium brand logo

Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 40 m

Show more characteristics
  • Price*
    272.16 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Cable
    Complementary
    range compatibility
    Lexium 52
    Lexium 62
    product compatibility
    LXM 62 servo drive
    LXM 52 servo drive
    SH3 servo motor
    MH3 servo motor
    connector type
    RJ45
    M23
    cable length
    131.23 ft (40 m)
    net weight
    6.01 lb(US) (2.725 kg)
    Ordering and shipping details
    Category
    18353-PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    03606485292212
    Package weight(Lbs)
    6.01 lb(US) (2.725 kg)
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 98 KB
    Date 11/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 40 m
    Description
    Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 40 m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 40 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 358.9 KB
    Date 10/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 40 m
    Description
    Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 40 m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 40 m
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 40 m
    Description
    Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 40 m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 40 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /