USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PacDrive 3 LMC Pro / LMC Eco
Schneider Eletric VW3E2097R200 Picture

VW3E2097R200

Green premium brand logo
Schneider Eletric VW3E2097R200 Picture
VW3E2097R200
Green premium brand logo

Incremental master encoder cable for PacDrive LMC Eco controller, UL, 20 m

Show more characteristics
  • Price*
    137.97 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Encoder cable
    Complementary
    range compatibility
    PacDrive LMC motion controller
    product compatibility
    LMC Eco controller
    connector type
    RJ45
    cable length
    65.62 ft (20 m)
    net weight
    3.12 lb(US) (1.417 kg)
    Ordering and shipping details
    Category
    18353-PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    03606485292298
    Package weight(Lbs)
    3.12 lb(US) (1.417 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E2097R200_ROHS_CHINA_DECLARATION
    Description
    VW3E2097R200_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E2097R200_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 98 KB
    Date 11/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E2097R200_ROHS_DECLARATION
    Description
    VW3E2097R200_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E2097R200_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 358.9 KB
    Date 10/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E2097R200_REACH_DECLARATION
    Description
    VW3E2097R200_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E2097R200_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /