USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric VW3E5001R200 Picture

VW3E5001R200

Schneider Eletric VW3E5001R200 Picture
VW3E5001R200

SERCOS III cable, 2 x RJ45 connector, 20 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    79.97 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon LMC078
    Lexium 32S
    PacDrive 3
    product or component type
    Cable
    Complementary
    range compatibility
    Lexium 52
    PacDrive LMC motion controller
    Lexium 62
    Modicon TM5
    product compatibility
    LXM 62 servo drive
    LXM 52 servo drive
    LMC Eco controller
    LMC Pro controller
    bus coupler module
    TM5CSLC.00FS
    connector type
    RJ45/RJ45
    cable length
    65.62 ft (20 m)
    net weight
    1.81 lb(US) (0.82 kg)
    Ordering and shipping details
    Category
    18353 - PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    00785901067696
    Package weight(Lbs)
    5.53 kg (12.2 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • Chinese2
    • French4
    • German2
    • Italian2
    • Kazakh2
    • Portuguese2
    • Russian2
    • Spanish2
    • Turkish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.3 MB
    Date 8/28/19
    Modicon LMC078 Motion Controller (Version 1.1)
    Description
    This catalog contains information on software configuration, embedded functions, I/O expansion, characteristics, and references for the Modicon LMC078 motion controller.
    Size pdf
    Size 1.6 MB
    Date 2/2/17
    Description
    This catalog contains information on software configuration, embedded functions, I/O expansion, characteristics, and references for the Modicon LMC078 motion controller.
    Size pdf
    Size 3.8 MB
    Date 8/28/19
    Size pdf
    Size 1.6 MB
    Date 2/2/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 7/1/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SERCOS III cable, 2 x RJ45 connector, 20 m
    Description
    SERCOS III cable, 2 x RJ45 connector, 20 m
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    SERCOS III cable, 2 x RJ45 connector, 20 m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SERCOS III cable, 2 x RJ45 connector, 20 m
    Description
    SERCOS III cable, 2 x RJ45 connector, 20 m
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    SERCOS III cable, 2 x RJ45 connector, 20 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SERCOS III cable, 2 x RJ45 connector, 20 m
    Description
    SERCOS III cable, 2 x RJ45 connector, 20 m
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    SERCOS III cable, 2 x RJ45 connector, 20 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /