USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 62 & Motors
Schneider Eletric VW3E6002 Picture

VW3E6002

Schneider Eletric VW3E6002 Picture
VW3E6002

Double drive connectors and Sercos cable for Lexium 62 single drive - 0.09 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    86.47 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    accessory / separate part category
    Connection accessory
    product or component type
    Connector kit
    kit composition
    1 connector, CN7 holding brake and temperature
    1 connector, CN8 motor power
    1 connector, CN6 safe torque off
    1 connector, CN11 safe torque off
    1 connector, CN5 I/O supply
    1 connection cable Sercos
    2 connector, CN4 I/O
    4 coding pin
    range compatibility
    Lexium 62
    product compatibility
    LXM 62 servo drive
    Complementary
    length
    3.54 in (90 mm)
    net weight
    0.07 lb(US) (0.033 kg)
    Ordering and shipping details
    Category
    18353 - PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    03606485306391
    Package weight(Lbs)
    0.50 kg (1.1 lb(US))
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /