USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PacDrive 3 LMC Pro / LMC Eco
Schneider Eletric VW3E6019 Picture

VW3E6019

Schneider Eletric VW3E6019 Picture
VW3E6019

Complete connector set for PacDrive LMC Eco controllers and Sercos cable

Show more characteristics
  • Price*
    44.75 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    accessory / separate part category
    Connection accessory
    product or component type
    Connector kit
    kit composition
    1 connection cable Sercos
    1 coding pin
    range compatibility
    PacDrive LMC motion controller
    product compatibility
    LMC Eco controller
    Complementary
    length
    5.12 in (130 mm)
    net weight
    0.22 lb(US) (0.1 kg)
    Ordering and shipping details
    Category
    18353-PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    03606485306544
    Package weight(Lbs)
    0.22 lb(US) (0.100 kg)
    Returnability
    No
  • View more View less

    Documents

    Language
    • English1
    Catalog