USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 62 ILM
Schneider Eletric VW3E702100000 Picture

VW3E702100000

Green premium brand logo
Schneider Eletric VW3E702100000 Picture
VW3E702100000
Green premium brand logo

Lexium 62 ILM Digital I/O module - 8 DI/DO - 2 DI / 4 DO configurable

Show more characteristics
  • Price*
    702.96 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Discrete I/O module
    accessory / separate part category
    Connection accessory
    range compatibility
    Lexium 62 ILM
    product compatibility
    Integrated drive LXM 62 ILM
    Complementary
    input/output type
    8 discrete
    discrete input number
    2 configurable touch probe input
    net weight
    1.06 lb(US) (0.48 kg)
    Environment
    standards
    IEC 61131-2 type I
    Ordering and shipping details
    Category
    18350-PACDRIVEM
    Discount Schedule
    PC52
    GTIN
    00785901948605
    Package weight(Lbs)
    1.06 lb(US) (0.480 kg)
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 3.2 MB
    Date 11/29/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E702100000_ROHS_CHINA_DECLARATION
    Description
    VW3E702100000_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E702100000_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 92.6 KB
    Date 4/12/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 802.9 KB
    Date 11/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E702100000_ROHS_DECLARATION
    Description
    VW3E702100000_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E702100000_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 830.5 KB
    Date 11/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E702100000_REACH_DECLARATION
    Description
    VW3E702100000_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E702100000_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /