USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PacDrive 3 LMC Pro / LMC Eco
Schneider Eletric VW3E704000000 Picture

VW3E704000000

Schneider Eletric VW3E704000000 Picture
VW3E704000000

module Profibus DP slave - SUBD-9 connector

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    704.97 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon LMC078
    product or component type
    Profibus DP communication module
    range compatibility
    Modicon LMC078
    product compatibility
    Motion controller
    Complementary
    physical interface
    RS485
    method of access
    Slave
    integrated connection type
    Profibus DP - 1 female SUB-D 9 12 Mbit/s
    Environment
    standards
    UL 508
    EN/IEC 61131-2 zone B
    CSA C22.2 No 142
    product certifications
    CULus
    CSA
    CE
    marking
    CE
    ambient air temperature for operation
    41…131 °F (5…55 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20IEC 61131-2
    pollution degree
    2
    operating altitude
    0...6561.68 ft (0...2000 m)
    vibration resistance
    10 m/s² direct mounting
    shock resistance
    100 m/s²
    Ordering and shipping details
    Category
    18350 - PACDRIVEM
    Discount Schedule
    PC52
    GTIN
    00785901082477
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
  • View more View less

    Documents

    Language
    • All Languages17
    • English8
    • Chinese2
    • French7
    • German2
    • Italian2
    • Kazakh2
    • Portuguese2
    • Russian2
    • Spanish6
    • Turkish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Modicon LMC078 Motion Controller (Version 1.1)
    Description
    This catalog contains information on software configuration, embedded functions, I/O expansion, characteristics, and references for the Modicon LMC078 motion controller.
    Size pdf
    Size 1.6 MB
    Date 2/2/17
    Description
    This catalog contains information on software configuration, embedded functions, I/O expansion, characteristics, and references for the Modicon LMC078 motion controller.
    Size pdf
    Size 1.6 MB
    Date 2/2/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon LMC078 - Motion Controller, Programming Guide (Version 04)
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC078 Motion Controller.
    Size pdf
    Size 12.1 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC078 Motion Controller.
    Modicon LMC078 - Motion Controller, Hardware Guide (Version 02)
    Description
    The purpose of this document is to:  demonstrate how to install and operate your Modicon LMC078 Motion Controller,  demonstrate how to connect the Modicon LMC078 Motion Controller to a programming device equipped with SoMachine software,  help you understand how to interface the Modicon LMC078 Motion Controller with other devices,  help you become familiar with the Modicon LMC078 Motion Controller features.
    Size pdf
    Size 2.2 MB
    Date 1/3/18
    Description
    The purpose of this document is to:  demonstrate how to install and operate your Modicon LMC078 Motion Controller,  demonstrate how to connect the Modicon LMC078 Motion Controller to a programming device equipped with SoMachine software,  help you understand how to interface the Modicon LMC078 Motion Controller with other devices,  help you become familiar with the Modicon LMC078 Motion Controller features.
    Modicon LMC078 - Motion Controller, System Functions and Variables, PLCSystem Library Guide (Version 01)
    Description
    This document will acquaint you with the system functions and variables offered within the LMC078 Motion Controller. The LMC078 PLCSystem library contains functions and variables to get information and send commands to the controller system.This document describes the data types functions and variables of the LMC078 PLCSystem library.
    Size pdf
    Size 645.5 KB
    Date 9/1/16
    Description
    This document will acquaint you with the system functions and variables offered within the LMC078 Motion Controller. The LMC078 PLCSystem library contains functions and variables to get information and send commands to the controller system.This document describes the data types functions and variables of the LMC078 PLCSystem library.
    Modicon LMC078 - Ethernet and PROFIBUS DP Communication Modules, Hardware Guide (Version 00)
    Description
    The purpose of this document is to describe the communication modules and their association to the Modicon LMC078 Motion Controller by:  demonstrating how to install and operate your LMC Ethernet and PROFIBUS DP communication modules,  demonstrating how to interface the LMC Ethernet and PROFIBUS DP communication modules with a Modicon LMC078 Motion Controller,  helping you become familiar with the LMC Ethernet and PROFIBUS DP communication modules features.
    Size pdf
    Size 1 MB
    Date 9/1/14
    Description
    The purpose of this document is to describe the communication modules and their association to the Modicon LMC078 Motion Controller by:  demonstrating how to install and operate your LMC Ethernet and PROFIBUS DP communication modules,  demonstrating how to interface the LMC Ethernet and PROFIBUS DP communication modules with a Modicon LMC078 Motion Controller,  helping you become familiar with the LMC Ethernet and PROFIBUS DP communication modules features.
    Modicon LMC078 - Motion Controller, Guide de référence du matériel (Version 02)
    Description
    Les objectifs de ce document sont les suivants :  décrire comment installer et utiliser votre Modicon LMC078 Motion Controller.  décrire comment raccorder le Modicon LMC078 Motion Controller à un équipement de programmation équipé du logiciel SoMachine ;  décrire comment interfacer le Modicon LMC078 Motion Controller avec d’autres équipements.  présenter les fonctionnalités de Modicon LMC078 Motion Controller.
    Size pdf
    Size 2.3 MB
    Date 3/1/18
    Description
    Les objectifs de ce document sont les suivants :  décrire comment installer et utiliser votre Modicon LMC078 Motion Controller.  décrire comment raccorder le Modicon LMC078 Motion Controller à un équipement de programmation équipé du logiciel SoMachine ;  décrire comment interfacer le Modicon LMC078 Motion Controller avec d’autres équipements.  présenter les fonctionnalités de Modicon LMC078 Motion Controller.
    Modicon LMC078 - Motion Controller, Guide de programmation (Version 04)
    Description
    Ce document a pour but de vous aider à programmer et utiliser votre Modicon LMC078 Motion Controller.
    Size pdf
    Size 8.8 MB
    Date 3/1/18
    Description
    Ce document a pour but de vous aider à programmer et utiliser votre Modicon LMC078 Motion Controller.
    Modicon LMC078 - Motion Controller - Fonctions et variables système, Guide de la bibliothèque PLCSystem (Version 01)
    Description
    Ce document présente les fonctions et variables système proposées par le contrôleur LMC078 Motion Controller. La bibliothèque LMC078 PLCSystem contient des fonctions et des variables qui permettent d’obtenir des informations et d’envoyer des commandes au système du contrôleur. Ce document décrit les types de données, les fonctions et les variables de cette bibliothèque.
    Size pdf
    Size 675 KB
    Date 9/1/16
    Description
    Ce document présente les fonctions et variables système proposées par le contrôleur LMC078 Motion Controller. La bibliothèque LMC078 PLCSystem contient des fonctions et des variables qui permettent d’obtenir des informations et d’envoyer des commandes au système du contrôleur. Ce document décrit les types de données, les fonctions et les variables de cette bibliothèque.
    Modicon LMC078 - Modules de communication Ethernet et PROFIBUS DP, Guide de référence du matériel (Version 00)
    Description
    Ce document décrit les modules de communication et leur association à Modicon LMC078 Motion Controller. Il : montre comment installer et utiliser vos Modules de communication LMC Ethernet et PROFIBUS DP ; montre comment interfacer les Modules de communication LMC Ethernet et PROFIBUS DP avec un Modicon LMC078 Motion Controller ; présente les fonctionnalités des Modules de communication LMC Ethernet et PROFIBUS DP.
    Size pdf
    Size 1 MB
    Date 9/1/14
    Description
    Ce document décrit les modules de communication et leur association à Modicon LMC078 Motion Controller. Il : montre comment installer et utiliser vos Modules de communication LMC Ethernet et PROFIBUS DP ; montre comment interfacer les Modules de communication LMC Ethernet et PROFIBUS DP avec un Modicon LMC078 Motion Controller ; présente les fonctionnalités des Modules de communication LMC Ethernet et PROFIBUS DP.
    Modicon LMC078 - Motion Controller, Guía de hardware (Version 02)
    Description
    La finalidad de este documento es:  Mostrarle cómo instalar y utilizar su Modicon LMC078 Motion Controller.  Mostrarle cómo conectar el Modicon LMC078 Motion Controller a un dispositivo de programación equipado con el software SoMachine.  Ayudarle a aprender a interconectar el Modicon LMC078 Motion Controller con otros dispositivos.  Ayudarle a familiarizarse con las características de Modicon LMC078 Motion Controller.
    Size pdf
    Size 2.2 MB
    Date 3/1/18
    Description
    La finalidad de este documento es:  Mostrarle cómo instalar y utilizar su Modicon LMC078 Motion Controller.  Mostrarle cómo conectar el Modicon LMC078 Motion Controller a un dispositivo de programación equipado con el software SoMachine.  Ayudarle a aprender a interconectar el Modicon LMC078 Motion Controller con otros dispositivos.  Ayudarle a familiarizarse con las características de Modicon LMC078 Motion Controller.
    Modicon LMC078 - Motion Controller, Guía de programación (Version 04)
    Description
    El objetivo de este documento es ayudarle a programar y poner en funcionamiento su Modicon LMC078 Motion Controller.
    Size pdf
    Size 8.9 MB
    Date 3/1/18
    Description
    El objetivo de este documento es ayudarle a programar y poner en funcionamiento su Modicon LMC078 Motion Controller.
    Modicon LMC078 - Motion Controller - Funciones y variables del sistema, Guía de la biblioteca PLCSystem (Version 01)
    Description
    Este documento le familiarizará con las funciones y variables de sistema que ofrece el LMC078 Motion Controller. La biblioteca LMC078 PLCSystem contiene funciones y variables para conseguir información y enviar comandos al sistema del controlador. En este documento se describen las funciones y variables de los tipos de datos de la biblioteca LMC078 PLCSystem.
    Size pdf
    Size 1.5 MB
    Date 9/1/16
    Description
    Este documento le familiarizará con las funciones y variables de sistema que ofrece el LMC078 Motion Controller. La biblioteca LMC078 PLCSystem contiene funciones y variables para conseguir información y enviar comandos al sistema del controlador. En este documento se describen las funciones y variables de los tipos de datos de la biblioteca LMC078 PLCSystem.
    Modicon LMC078 - Módulos de comunicaciones Ethernet y PROFIBUS DP, Guía de hardware (Version 00)
    Description
    El objetivo de este documento es describir los módulos de comunicaciones y su asociación a Modicon LMC078 Motion Controller mediante los procedimientos siguientes: Demostrar cómo instalar y utilizar Módulos de comunicación LMC Ethernet y PROFIBUS DP. Demostrar cómo conectar Módulos de comunicación LMC Ethernet y PROFIBUS DP con un Modicon LMC078 Motion Controller. Ayudarle a familiarizarse con las características de Módulos de comunicación LMC Ethernet y PROFIBUS DP.
    Size pdf
    Size 1 MB
    Date 9/1/14
    Description
    El objetivo de este documento es describir los módulos de comunicaciones y su asociación a Modicon LMC078 Motion Controller mediante los procedimientos siguientes: Demostrar cómo instalar y utilizar Módulos de comunicación LMC Ethernet y PROFIBUS DP. Demostrar cómo conectar Módulos de comunicación LMC Ethernet y PROFIBUS DP con un Modicon LMC078 Motion Controller. Ayudarle a familiarizarse con las características de Módulos de comunicación LMC Ethernet y PROFIBUS DP.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 7/1/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /