USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Altistart 46 Soft Starters
Schneider Eletric VW3G46103 Picture
Discontinued

VW3G46103

Schneider Eletric VW3G46103 Picture
Discontinued
VW3G46103

REMOTE ADJUSTABLE PORT DISPLAY OPTION FOR ATS46

Show more characteristics
VW3G46103VW3G46103  has not been replaced. Please contact your customer care center for more information.
  • Price*
    100.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altistart 46
    accessory / separate part designation
    Remote display terminal
    accessory / separate part type
    Remote terminal
    accessory / separate part category
    Display and signalling accessories
    accessory / separate part destination
    Soft starter for asynchronous motor
    Complementary
    kit composition
    3 m connecting cable
    Mounting kit
    Remote terminal
    net weight
    0.44 lb(US) (0.2 kg)
    Ordering and shipping details
    Category
    22581-ATS46 - SOLID STATE RV STRS
    Discount Schedule
    CP1G
    GTIN
    00785901873648
    Package weight(Lbs)
    1.15 lb(US) (0.521 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /