USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium ILA, ILE, ILS
Schneider Eletric VW3L2D001R30 Picture

VW3L2D001R30

Schneider Eletric VW3L2D001R30 Picture
VW3L2D001R30

pre-assembled cable kit for fieldbus interfaces and power supply- DeviceNet - 3m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    425.82 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Pre-assembled cable kits for fieldbus interfaces and power supply
    accessory / separate part type
    Cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    For drives with printed circuit board connectors for power/fieldbus interface
    cable length
    9.84 ft (3 m)
    additional information
    With integrated cable entry with strain relief
    Complementary
    range compatibility
    Lexium ILE
    Lexium ILA
    Lexium ILS
    communication interface
    DeviceNet
    electrical connection
    Printed circuit board connector drive
    1 connector RJ45 fieldbus
    Cable end open SUB-D 9 power supply
    net weight
    2.20 lb(US) (1 kg)
    Ordering and shipping details
    Category
    18289 - LEXIUM INTEGRATED DRIVES ACC
    Discount Schedule
    PC56
    GTIN
    03389118367531
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43.3 MB
    Date 12/12/18
    Lexium™ Integrated Drives Motion Control (Version 1.0)
    Description
    This catalog is a guide to Lexium™ Integrated Drives and accessories.
    Size pdf
    Size 6.9 MB
    Date 11/28/13
    Description
    This catalog is a guide to Lexium™ Integrated Drives and accessories.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /