Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Lexium 32 Servo Drives & Motors
Schneider Eletric VW3M5101R750 Picture

VW3M5101R750

Green premium brand logo
Schneider Eletric VW3M5101R750 Picture
VW3M5101R750
Green premium brand logo

power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 75m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 709.22 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Power cable
    accessory / separate part type
    Preassembled power cordset
    accessory / separate part category
    Connection accessory
    product compatibility
    Servo motor BMH, 1 2.76 in (70 mm))
    Servo motor BMH, 2 2.76 in (70 mm))
    Servo motor BMH, 3 2.76 in (70 mm))
    Servo motor BMH, 1 3.94 in (100 mm))
    Servo motor BMH, 2 3.94 in (100 mm))
    Servo motor BMH, 3 3.94 in (100 mm))
    Servo motor BMH, 1 5.51 in (140 mm))
    Servo motor BSH, 1 2.17 in (55 mm))
    Servo motor BSH, 2 2.17 in (55 mm))
    Servo motor BSH, 3 2.17 in (55 mm))
    Servo motor BSH, 1 2.76 in (70 mm))
    Servo motor BSH, 2 2.76 in (70 mm))
    Servo motor BSH, 3 2.76 in (70 mm))
    Servo motor BSH, 1 3.94 in (100 mm))
    Servo motor BSH, 2 3.94 in (100 mm))
    Servo motor BSH, 3 3.94 in (100 mm))
    Servo motor BSH, 1 5.51 in (140 mm))
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 05
    Lexium 15
    Lexium 32
    cable length
    246.06 ft (75 m)
    cable composition
    4 x 1.5 mm² + 2 x 1 mm²
    Complementary
    electrical connection
    Connector - industrial M23 servo motor side
    Free end servo drive side
    net weight
    40.68 lb(US) (18.45 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    03389119210836
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 43.3 MB
    Date 12/12/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.4 MB
    Date 9/2/17
    prp.document.label.format pdf
    Size 9.8 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 9.7 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5101R750 : VW3M5101R750_ROHS_CHINA_DECLARATION
    Description
    VW3M5101R750_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    VW3M5101R750_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5101R750 : VW3M5101R750_ROHS_DECLARATION
    Description
    VW3M5101R750_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    VW3M5101R750_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5101R750 : VW3M5101R750_REACH_DECLARATION
    Description
    VW3M5101R750_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    VW3M5101R750_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /