USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric VW3M5103R200 Picture

VW3M5103R200

Green premium brand logo
Schneider Eletric VW3M5103R200 Picture
VW3M5103R200
Green premium brand logo

power cable - between servomotor BSH and servodrive - 4 x 4 mm² + 2 x 1 mm² -20m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    458.15 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Power cable
    accessory / separate part type
    Preassembled power cordset
    accessory / separate part category
    Connection accessory
    product compatibility
    Servo motor BMH, 1 7.48 in (190 mm))E EN 60204-1
    Servo motor BMH, 3 8.07 in (205 mm))E EN 60204-1
    Servo motor BSH, 2 5.51 in (140 mm))
    Servo motor BSH, 3 5.51 in (140 mm))
    Servo motor BSH, 4 5.51 in (140 mm))
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 05
    Lexium 15
    Lexium 32
    cable length
    65.62 ft (20 m)
    cable composition
    4 x 4 mm² + 2 x 1 mm²
    Complementary
    electrical connection
    Free end servo drive side
    Connector - industrial M40 servo motor side
    net weight
    17.84 lb(US) (8.09 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    00785901399247
    Package weight(Lbs)
    8.86 kg (19.54 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43.3 MB
    Date 12/12/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 32M Servo Drive, User Guide (Version 10)
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenance of the servo drive Lexium 32M (LXM32M).
    Size pdf
    Size 9.4 MB
    Date 9/2/17
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenance of the servo drive Lexium 32M (LXM32M).
    LXM32M Manuel produit (Version 10)
    Description
    Ce manuel décrit les propriétés techniques, l'installation, la mise en service et la maintenance, le fonctionnement et la maintenance du servo variateur Lexium 32M (LXM32M).
    Size pdf
    Size 9.8 MB
    Date 9/1/17
    Description
    Ce manuel décrit les propriétés techniques, l'installation, la mise en service et la maintenance, le fonctionnement et la maintenance du servo variateur Lexium 32M (LXM32M).
    Lexium 32M Servoaccionamiento, Manual del usuario (Version 10)
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha, el manejo y el mantenimiento del servoaccionamiento Lexium 32M (LXM32M).
    Size pdf
    Size 9.7 MB
    Date 9/1/17
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha, el manejo y el mantenimiento del servoaccionamiento Lexium 32M (LXM32M).
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5103R200_ROHS_CHINA_DECLARATION
    Description
    VW3M5103R200_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    VW3M5103R200_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5103R200_ROHS_DECLARATION
    Description
    VW3M5103R200_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    VW3M5103R200_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5103R200_REACH_DECLARATION
    Description
    VW3M5103R200_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    VW3M5103R200_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /