USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric VW3M5104R30 Picture

VW3M5104R30

Schneider Eletric VW3M5104R30 Picture
VW3M5104R30

power cable- between servomotor BSH and servodrive - 4 x 10 mm² + 2 x 1 mm² - 3m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    391.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Power cable
    accessory / separate part type
    Preassembled power cordset
    accessory / separate part category
    Connection accessory
    product compatibility
    Servo motor BMH, 2 7.48 in (190 mm))B2 EN 60204-1
    Servo motor BMH, 3 7.48 in (190 mm))B2 EN 60204-1
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 32
    cable length
    9.84 ft (3 m)
    cable composition
    4 x 10 mm² + 2 x 1 mm²
    Complementary
    electrical connection
    Free end servo drive side
    Connector - industrial M40 servo motor side
    net weight
    7.94 lb(US) (3.6 kg)
    Ordering and shipping details
    Category
    18310 - MOTION CONTROL MOTORS & ACCESS
    Discount Schedule
    PC53
    GTIN
    03389119210942
    Package weight(Lbs)
    2.72 kg (6 lb(US))
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English1
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 32M Servo Drive, User Guide (Version 10)
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenance of the servo drive Lexium 32M (LXM32M).
    Size pdf
    Size 9.4 MB
    Date 9/2/17
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenance of the servo drive Lexium 32M (LXM32M).
    LXM32M Manuel produit (Version 10)
    Description
    Ce manuel décrit les propriétés techniques, l'installation, la mise en service et la maintenance, le fonctionnement et la maintenance du servo variateur Lexium 32M (LXM32M).
    Size pdf
    Size 9.8 MB
    Date 9/1/17
    Description
    Ce manuel décrit les propriétés techniques, l'installation, la mise en service et la maintenance, le fonctionnement et la maintenance du servo variateur Lexium 32M (LXM32M).
    Lexium 32M Servoaccionamiento, Manual del usuario (Version 10)
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha, el manejo y el mantenimiento del servoaccionamiento Lexium 32M (LXM32M).
    Size pdf
    Size 9.7 MB
    Date 9/1/17
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha, el manejo y el mantenimiento del servoaccionamiento Lexium 32M (LXM32M).
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /