USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric VW3M5104R750 Picture

VW3M5104R750

Schneider Eletric VW3M5104R750 Picture
VW3M5104R750

power cable- between servomotor BSH and servodrive - 4 x 10 mm² + 2 x 1 mm² -75m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3,072.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Power cable
    accessory / separate part type
    Preassembled power cordset
    accessory / separate part category
    Connection accessory
    product compatibility
    Servo motor BMH, 2 7.48 in (190 mm))B2 EN 60204-1
    Servo motor BMH, 3 7.48 in (190 mm))B2 EN 60204-1
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 32
    cable length
    246.06 ft (75 m)
    cable composition
    4 x 10 mm² + 2 x 1 mm²
    Complementary
    electrical connection
    Free end servo drive side
    Connector - industrial M40 servo motor side
    net weight
    163.58 lb(US) (74.2 kg)
    Ordering and shipping details
    Category
    18310 - MOTION CONTROL MOTORS & ACCESS
    Discount Schedule
    PC53
    GTIN
    03389119210973
    Package weight(Lbs)
    65.77 kg (145 lb(US))
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /