Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Lexium 32 Servo Drives & Motors
Schneider Eletric VW3M5302R500 Picture

VW3M5302R500

Schneider Eletric VW3M5302R500 Picture
VW3M5302R500

cable for creating power cord sets, 4 x 2.5 mm² + 2 x 1 mm², 50 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 600.18 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Lexium
    accessory / separate part category
    Connection accessory
    accessory / separate part type
    Power cable
    product or component type
    Cable
    device application
    For creating power cordsets
    accessory / separate part destination
    From servo motor to servo drive
    cable composition
    4 x 2.5 mm² + 2 x 1 mm²
    Complementary
    range compatibility
    Lexium 32
    Lexium 05
    Lexium 15
    cable length
    164.04 ft (50 m)
    net weight
    34.06 lb(US) (15.45 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    03389118211704
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 43.3 MB
    Date 12/12/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.4 MB
    Date 9/2/17
    prp.document.label.format pdf
    Size 9.8 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 9.7 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5302R500 : VW3M5302R500_ROHS_CHINA_DECLARATION
    Description
    VW3M5302R500_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    VW3M5302R500_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5302R500 : VW3M5302R500_ROHS_DECLARATION
    Description
    VW3M5302R500_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    VW3M5302R500_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5302R500 : VW3M5302R500_REACH_DECLARATION
    Description
    VW3M5302R500_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    VW3M5302R500_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /