Schneider Electric USA Website

Welcome to our website.

Select your location

View all Lexium 32 Servo Drives & Motors
Schneider Eletric VW3M5303R250 Picture

VW3M5303R250

Schneider Eletric VW3M5303R250 Picture
VW3M5303R250

cable for creating power cord sets - 4 x 4 mm² + 2 x 1 mm² - 25 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 423.33 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium
    accessory / separate part category
    Connection accessory
    accessory / separate part type
    Power cable
    product or component type
    Cable
    device application
    For creating power cordsets
    accessory / separate part destination
    From servo motor to servo drive
    cable composition
    4 x 4 mm² + 2 x 1 mm²
    Complementary
    range compatibility
    Lexium 32
    Lexium 15
    Lexium 05
    cable length
    82.02 ft (25 m)
    product weight
    21.83 lb(US) (9.9 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    03389118211728
    Package weight(Lbs)
    9.88 kg (21.78 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43.3 MB
    Date 12/12/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 32M Servo Drive, User Guide (Version 10)
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenance of the servo drive Lexium 32M (LXM32M).
    Size pdf
    Size 9.4 MB
    Date 9/2/17
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenance of the servo drive Lexium 32M (LXM32M).
    LXM32M Manuel produit (Version 10)
    Description
    Ce manuel décrit les propriétés techniques, l'installation, la mise en service et la maintenance, le fonctionnement et la maintenance du servo variateur Lexium 32M (LXM32M).
    Size pdf
    Size 9.8 MB
    Date 9/1/17
    Description
    Ce manuel décrit les propriétés techniques, l'installation, la mise en service et la maintenance, le fonctionnement et la maintenance du servo variateur Lexium 32M (LXM32M).
    Lexium 32M Servoaccionamiento, Manual del usuario (Version 10)
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha, el manejo y el mantenimiento del servoaccionamiento Lexium 32M (LXM32M).
    Size pdf
    Size 9.7 MB
    Date 9/1/17
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha, el manejo y el mantenimiento del servoaccionamiento Lexium 32M (LXM32M).
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5303R250 : cable for creating power cord sets - 4 x 4 mm² + 2 x 1 mm² - 25 m
    Description
    cable for creating power cord sets - 4 x 4 mm² + 2 x 1 mm² - 25 m
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    cable for creating power cord sets - 4 x 4 mm² + 2 x 1 mm² - 25 m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5303R250 : cable for creating power cord sets - 4 x 4 mm² + 2 x 1 mm² - 25 m
    Description
    cable for creating power cord sets - 4 x 4 mm² + 2 x 1 mm² - 25 m
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    cable for creating power cord sets - 4 x 4 mm² + 2 x 1 mm² - 25 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5303R250 : cable for creating power cord sets - 4 x 4 mm² + 2 x 1 mm² - 25 m
    Description
    cable for creating power cord sets - 4 x 4 mm² + 2 x 1 mm² - 25 m
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    cable for creating power cord sets - 4 x 4 mm² + 2 x 1 mm² - 25 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /