Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 320 Variable Frequency Drive VFD
Schneider Eletric VW3M5501R100 Picture

VW3M5501R100

Green premium brand logo
Schneider Eletric VW3M5501R100 Picture
VW3M5501R100
Green premium brand logo

power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 10 m one end w M23 industrial con.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 355.08 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar
    accessory / separate part type
    Power cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Between synchronous motor and variable speed drive
    range compatibility
    Altivar Machine ATV320
    Altivar 32
    cable length
    32.81 ft (10 m)
    type of cable
    Shielded cable
    Complementary
    product compatibility
    Synchronous motor BMP 5.51 in (140 mm), 1 C
    Synchronous motor BMP 5.51 in (140 mm), 1 F
    Synchronous motor BMP 5.51 in (140 mm), 2 C
    Synchronous motor BMP 2.76 in (70 mm), 1 R
    Synchronous motor BMP 2.76 in (70 mm), 1 F
    Synchronous motor BMP 2.76 in (70 mm), 2 R
    Synchronous motor BMP 2.76 in (70 mm), 2 F
    Synchronous motor BMP 3.94 in (100 mm), 1 R
    Synchronous motor BMP 3.94 in (100 mm), 1 F
    Synchronous motor BMP 3.94 in (100 mm), 2 R
    Synchronous motor BMP 3.94 in (100 mm), 2 F
    electrical connection
    1 connector M23 8 synchronous motor side
    1 free end variable speed drive side
    cable composition
    4 x 1.5 mm² + 2 x 1 mm² + 2 x 0.14 mm²
    Net Weight
    5.38 lb(US) (2.44 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    03606480564536
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.4 lb(US) (2.45 kg)
    Returnability
    No
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.57 in (4 cm)
    Package 1 width
    11.81 in (30 cm)
    Package 1 Length
    15.75 in (40 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5501R100 : power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 10 m one end w M23 industrial con.
    Description
    power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 10 m one end w M23 industrial con.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 10 m one end w M23 industrial con.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5501R100 : power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 10 m one end w M23 industrial con.
    Description
    power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 10 m one end w M23 industrial con.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 10 m one end w M23 industrial con.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5501R100 : power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 10 m one end w M23 industrial con.
    Description
    power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 10 m one end w M23 industrial con.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 10 m one end w M23 industrial con.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.