USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Altivar 320 Variable Frequency Drive VFD
Schneider Eletric VW3M5501R30 Picture

VW3M5501R30

Green premium brand logo
Schneider Eletric VW3M5501R30 Picture
VW3M5501R30
Green premium brand logo

power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 3 m one end w M23 industrial con.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    192.55 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar
    accessory / separate part type
    Power cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Between synchronous motor and variable speed drive
    range compatibility
    Altivar Machine ATV320
    Altivar 32
    cable length
    9.84 ft (3 m)
    type of cable
    Shielded cable
    Complementary
    product compatibility
    Synchronous motor BMP 5.51 in (140 mm), 1 C
    Synchronous motor BMP 5.51 in (140 mm), 1 F
    Synchronous motor BMP 5.51 in (140 mm), 2 C
    Synchronous motor BMP 2.76 in (70 mm), 1 R
    Synchronous motor BMP 2.76 in (70 mm), 1 F
    Synchronous motor BMP 2.76 in (70 mm), 2 R
    Synchronous motor BMP 2.76 in (70 mm), 2 F
    Synchronous motor BMP 3.94 in (100 mm), 1 R
    Synchronous motor BMP 3.94 in (100 mm), 1 F
    Synchronous motor BMP 3.94 in (100 mm), 2 R
    Synchronous motor BMP 3.94 in (100 mm), 2 F
    electrical connection
    1 connector M23 8 synchronous motor side
    1 free end variable speed drive side
    cable composition
    4 x 1.5 mm² + 2 x 1 mm² + 2 x 0.14 mm²
    product weight
    1.76 lb(US) (0.8 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    03606480564512
    Package weight(Lbs)
    0.82 kg (1.8 lb(US))
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5501R30 : power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 3 m one end w M23 industrial con.
    Description
    power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 3 m one end w M23 industrial con.
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 3 m one end w M23 industrial con.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5501R30 : power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 3 m one end w M23 industrial con.
    Description
    power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 3 m one end w M23 industrial con.
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 3 m one end w M23 industrial con.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5501R30 : power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 3 m one end w M23 industrial con.
    Description
    power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 3 m one end w M23 industrial con.
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 3 m one end w M23 industrial con.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /