Schneider Electric USA Website

Welcome to our website.

Select your location

View all Altivar 320 Variable Frequency Drive VFD
Schneider Eletric VW3M5501R500 Picture

VW3M5501R500

Schneider Eletric VW3M5501R500 Picture
VW3M5501R500

power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 50 m one end w M23 industrial con.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,068.35 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar
    accessory / separate part type
    Power cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Between synchronous motor and variable speed drive
    range compatibility
    Altivar 32
    Altivar Machine ATV320
    cable length
    164.04 ft (50 m)
    type of cable
    Shielded cable
    Complementary
    product compatibility
    Synchronous motor BMP 5.51 in (140 mm), 1 C
    Synchronous motor BMP 5.51 in (140 mm), 1 F
    Synchronous motor BMP 5.51 in (140 mm), 2 C
    Synchronous motor BMP 2.76 in (70 mm), 1 R
    Synchronous motor BMP 2.76 in (70 mm), 1 F
    Synchronous motor BMP 2.76 in (70 mm), 2 R
    Synchronous motor BMP 2.76 in (70 mm), 2 F
    Synchronous motor BMP 3.94 in (100 mm), 1 R
    Synchronous motor BMP 3.94 in (100 mm), 1 F
    Synchronous motor BMP 3.94 in (100 mm), 2 R
    Synchronous motor BMP 3.94 in (100 mm), 2 F
    electrical connection
    1 connector M23 8 synchronous motor side
    1 free end variable speed drive side
    cable composition
    4 x 1.5 mm² + 2 x 1 mm² + 2 x 0.14 mm²
    product weight
    26.01 lb(US) (11.8 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    03606480564574
    Package weight(Lbs)
    11.79 kg (26 lb(US))
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /