Schneider Electric USA Website

Welcome to our website.

Select your location

View all Altivar 320 Variable Frequency Drive VFD
Schneider Eletric VW3M5502R30 Picture

VW3M5502R30

Green premium brand logo
Schneider Eletric VW3M5502R30 Picture
VW3M5502R30
Green premium brand logo

power cordset 4x2,5mm² + 2x1mm² + 2x0,14mm² 3 m one end w M23 industrial con.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 149.37 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar
    accessory / separate part type
    Power cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Between synchronous motor and variable speed drive
    range compatibility
    Altivar Machine ATV320
    Altivar 32
    cable length
    9.84 ft (3 m)
    type of cable
    Shielded cable
    Complementary
    product compatibility
    Synchronous motor BMP 5.51 in (140 mm), 1 R
    Synchronous motor BMP 5.51 in (140 mm), 2 F
    electrical connection
    1 connector M23 8 synchronous motor side
    1 free end variable speed drive side
    cable composition
    4 x 2.5 mm² + 2 x 1 mm² + 2 x 0.14 mm²
    product weight
    2.37 lb(US) (1.075 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    03606480564598
    Package weight(Lbs)
    1.09 kg (2.4 lb(US))
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5502R30 : VW3M5502R30_ROHS_CHINA_DECLARATION
    Description
    VW3M5502R30_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    VW3M5502R30_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5502R30 : VW3M5502R30_ROHS_DECLARATION
    Description
    VW3M5502R30_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    VW3M5502R30_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5502R30 : VW3M5502R30_REACH_DECLARATION
    Description
    VW3M5502R30_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    VW3M5502R30_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /