Schneider Electric USA Website

Welcome to our website.

Select your location

View all Lexium 28 Servo Drives and Motors
Schneider Eletric VW3M5D4FR50 Picture

VW3M5D4FR50

Schneider Eletric VW3M5D4FR50 Picture
VW3M5D4FR50

power cable 5m shielded 4x 3,3mm², BCH2 brake MIL connector

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 335.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium 28
    product or component type
    Power cable
    accessory / separate part type
    Preassembled power cordset
    accessory / separate part category
    Connection accessory
    product compatibility
    Servo motor BCH2 2000 W 7.09 in (180 mm)) with brake)
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 28
    cable length
    16.40 ft (5 m)
    Complementary
    electrical connection
    Free end servo drive side
    Connector - MIL big servo motor side
    AWG gauge
    6 x AWG 12
    product weight
    3.20 lb(US) (1.45 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    03606480735806
    Package weight(Lbs)
    1.18 kg (2.6 lb(US))
    Returnability
    No
    Country of origin
    TN
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Lexium 28 servo drives & Lexium BCH2 servo motors (Version 3.0)
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    Size pdf
    Size 5.5 MB
    Date 10/31/18
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    Size pdf
    Size 5.5 MB
    Date 10/31/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 28A and BCH2 Servo Drive System, User Guide (Version 04)
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    Size pdf
    Size 13.2 MB
    Date 7/1/19
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /