USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 28 Servo Drives and Motors
Schneider Eletric VW3M5D6FR30 Picture

VW3M5D6FR30

Schneider Eletric VW3M5D6FR30 Picture
VW3M5D6FR30

power cable 3m shielded 4x 6mm², BCH2 brake MIL connector

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    300.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium 28
    product or component type
    Power cable
    accessory / separate part type
    Preassembled power cordset
    accessory / separate part category
    Connection accessory
    product compatibility
    Servo motor BCH2 3000 W 7.09 in (180 mm)) with brake)
    Servo motor BCH2 3500 W 7.09 in (180 mm)) with brake)
    Servo motor BCH2 4500 W 7.09 in (180 mm)) with brake)
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 28
    cable length
    9.84 ft (3 m)
    Complementary
    electrical connection
    Free end servo drive side
    Connector - MIL big servo motor side
    AWG gauge
    6 x AWG 10
    net weight
    6.61 lb(US) (3 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    03606480735752
    Package weight(Lbs)
    1.72 kg (3.8 lb(US))
    Returnability
    No
    Country of origin
    TN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    power cable 3m shielded 4x 6mm², BCH2 brake MIL connector
    Description
    power cable 3m shielded 4x 6mm², BCH2 brake MIL connector
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    power cable 3m shielded 4x 6mm², BCH2 brake MIL connector
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /