USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium SD3 & Motors
Schneider Eletric VW3M8209R05 Picture

VW3M8209R05

Green premium brand logo
Schneider Eletric VW3M8209R05 Picture
VW3M8209R05
Green premium brand logo

preassembled cord set for RS422 interface - for LXM05 - 0.5 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    126.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    Preassembled cordset for RS422 interface
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    product compatibility
    LXM05...
    VW3M3102
    VW3M3101
    accessory / separate part destination
    Lexium 05 (encoder simulator) servo drive and splitter block
    cable length
    1.64 ft (0.5 m)
    Complementary
    electrical connection
    1 connector Molex, 10 ways Lexium 05 side (CN5)
    1 connector SUB-D 15 splitter block side
    net weight
    0.04 lb(US) (0.02 kg)
    Ordering and shipping details
    Category
    18286 - STEPPER ACCESSORIES
    Discount Schedule
    PC55
    GTIN
    00785901748526
    Package weight(Lbs)
    0.25 kg (0.55 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    preassembled cord set for RS422 interface - for LXM05 - 0.5 m
    Description
    preassembled cord set for RS422 interface - for LXM05 - 0.5 m
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    preassembled cord set for RS422 interface - for LXM05 - 0.5 m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    preassembled cord set for RS422 interface - for LXM05 - 0.5 m
    Description
    preassembled cord set for RS422 interface - for LXM05 - 0.5 m
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    preassembled cord set for RS422 interface - for LXM05 - 0.5 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    preassembled cord set for RS422 interface - for LXM05 - 0.5 m
    Description
    preassembled cord set for RS422 interface - for LXM05 - 0.5 m
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    preassembled cord set for RS422 interface - for LXM05 - 0.5 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /