USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium SD3 & Motors
Schneider Eletric VW3M8210R50 Picture
Discontinued

VW3M8210R50

Schneider Eletric VW3M8210R50 Picture
Discontinued
VW3M8210R50

cable for pulse/direction signal - for LXM05 - 5 m

Show more characteristics
VW3M8210R50  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    176.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    Cable for pulse/direction signal
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    product compatibility
    VW3M3102
    SD328
    VW3M3101
    LXM05...
    accessory / separate part destination
    Between VW3M3101 and Lexium 05 servo drive (CN1 input)
    Between PLC and VW3M3102
    cable length
    16.40 ft (5 m)
    Complementary
    electrical connection
    1 connector SUB-D 15 converter side
    Free end PLC side
    Ordering and shipping details
    Category
    18286 - STEPPER ACCESSORIES
    Discount Schedule
    PC55
    GTIN
    03389119207768
    Package weight(Lbs)
    1.50 kg (3.3 lb(US))
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43.3 MB
    Date 12/12/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /