USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric VW3M8219 Picture

VW3M8219

Schneider Eletric VW3M8219 Picture
VW3M8219

ytech Motor connector for creating power cordsets - set of 5

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    300.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium
    accessory / separate part category
    Connection accessory
    product or component type
    Connector
    connector type
    Ytech
    range compatibility
    Lexium 32
    product compatibility
    BSH 1.57 in (40 mm))
    accessory / separate part destination
    Motor power
    Complementary
    quantity per set
    Set of 5
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    03606485460185
    Package weight(Lbs)
    0.36 kg (0.8 lb(US))
    Returnability
    No
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /