USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric VW3M8502R15 Picture

VW3M8502R15

Schneider Eletric VW3M8502R15 Picture
VW3M8502R15

daisy chain connection or pulse control - 1.5 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    52.87 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium
    accessory / separate part category
    Connection accessory
    accessory / separate part type
    Daisy chain connection or pulse control
    product or component type
    Cable
    accessory / separate part destination
    Between 2 drives
    Complementary
    electrical connection
    2 connectors RJ45
    range compatibility
    Lexium 32
    Altivar Machine ATV340
    cable length
    4.92 ft (1.5 m)
    net weight
    0.14 lb(US) (0.062 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    00785901067740
    Package weight(Lbs)
    0.07 kg (0.16 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.2 MB
    Date 9/17/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8502R15_ROHS_CHINA_DECLARATION
    Description
    VW3M8502R15_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    VW3M8502R15_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8502R15_ROHS_DECLARATION
    Description
    VW3M8502R15_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    VW3M8502R15_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8502R15_REACH_DECLARATION
    Description
    VW3M8502R15_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    VW3M8502R15_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /