USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 28 Servo Drives and Motors
Schneider Eletric VW3M8D1AR15 Picture

VW3M8D1AR15

Schneider Eletric VW3M8D1AR15 Picture
VW3M8D1AR15

encoder cable 1,5m shielded, leads connection for BCH2.B/.D/.F, CN2 plug

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    60.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium
    accessory / separate part category
    Connection accessory
    accessory / separate part type
    Encoder cable
    product or component type
    Encoder cable
    device application
    For BCH2 with SinCos single turn encoder
    accessory / separate part destination
    From servo motor to servo drive
    cable composition
    5 x (2 x 0.13 mm²)
    Complementary
    electrical connection
    1 connector Firewire 6
    1 connector Molex 9
    range compatibility
    Lexium 28
    cable length
    4.92 ft (1.5 m)
    net weight
    1.10 lb(US) (0.5 kg)
    Ordering and shipping details
    Category
    18264 - LEXIUM 23/28 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    00785901982142
    Package weight(Lbs)
    0.10 kg (0.21 lb(US))
    Returnability
    Yes
    Country of origin
    TN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Lexium 28 servo drives & Lexium BCH2 servo motors (Version 3.0)
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    Size pdf
    Size 5.5 MB
    Date 10/31/18
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    Size pdf
    Size 5.5 MB
    Date 10/31/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 28A and BCH2 Servo Drive System, User Guide (Version 04)
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    Size pdf
    Size 13.2 MB
    Date 7/1/19
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    encoder cable 1,5m shielded, leads connection for BCH2.B/.D/.F, CN2 plug
    Description
    encoder cable 1,5m shielded, leads connection for BCH2.B/.D/.F, CN2 plug
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    encoder cable 1,5m shielded, leads connection for BCH2.B/.D/.F, CN2 plug
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    encoder cable 1,5m shielded, leads connection for BCH2.B/.D/.F, CN2 plug
    Description
    encoder cable 1,5m shielded, leads connection for BCH2.B/.D/.F, CN2 plug
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    encoder cable 1,5m shielded, leads connection for BCH2.B/.D/.F, CN2 plug
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /